Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > Convoluted 316L SS Core Hose Stainless Braid > FM Series - 316L SS Braid 500 to 3100 psig

FM Series - 316L SS Braid 500 to 3100 psig

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 

FM Series—316L SS Braid Reinforcement

FM series hose exhibits strong performance in dynamic cycling applications and is commonly used in high-temperature vacuum applications and medium-pressure corrosive environments, or where permeation is undesirable. Standard and custom assemblies are available.


Specifications

• Materials


• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections


Core: convoluted 316L SS
Reinforcement: 316L SS braid
End connections: 316 SS
1/4 through 2 in.
Vacuum to 3100 psig (213 bar)
–325 to 850°F (–200 to 454°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings

 FM Series 316L SS Braid Reinforcement
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...