Change Language | Locate a Sales and Service Center | Shopping Cart | Log In
We do not currently have detailed product information for this part.
Swagelok Northwest (US)503-288-6901info@Portland.swagelok.com
FJ series hose is commonly used in high-temperature vacuum or general-purpose applications where permeation is undesirable. Custom assemblies are available.
• Materials• Nominal Hose Sizes• Working Pressures• Temperature Range• End Connections
Core: convoluted 316L SS Reinforcement: 304 SS braid (316L SS available)End connections: 316 SS 1/4 through 2 in.Vacuum to 1600 psig (110 bar)–325 to 800°F (–200 to 426°C)Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt weld fittings
Virtually design and build an analytical system with the new MPC configurator.
Need assembly help? Let us develop a custom solution just for you.
Process Analyzer Sampling System Training offered worldwide — even at your site.
The Web, telephone, e-mail, or a knock on the door. Let's begin the conversation.
Helping you for more than 60 years.
Our systems work with your systems.
The first step for registering is to select a Sales and Service Center. Swagelok products are available through an exclusive global network of Swagelok authorized independent sales and service centers. For the very best in local sales support, please locate your independent sales and service center.
The following languages are fully supported on our offering of international websites, including detailed product information and e-commerce functionality.
Additional regional languages may be available on your local Swagelok Sales and Service Centers' website.
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Choose a "Favorite Name" to identify this link and click the "Save" button.
Do not use the Cv Calculator for pressure regulators. Use the flow curves in the product catalog.
Swagelok biopharm fittings are inspected by an independent third-party inspection service, Purity Systems Incorporated, to meet ASME-BPE fitting standards.
Use this tool to search for your third party inspection documentation. Simply enter the lot number marked on the product and click search. Links to inspection documentation will be displayed below.
Search Swagelok Biopharm Services Company's material test report documentation by the heat number marked on the fitting.
Search Swagelok Biopharm Services Company's rubber gasket compliance report documentation by the lot number marked on the gaskets.