Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Fittings > VCR® Metal Gasket Face Seal

VCR Metal Gasket Face Seal

VCR® Metal Gasket Face Seal Fittings

VCR Fittings

VCR face seal fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure. The seal on a VCR assembly is made when the gasket is compressed by two beads during the engagement of a male nut or body hex and a female nut.


Specifications

Pressure Ratings
Temperature Ratings
Materials
• Glands, bodies, nuts
• Gaskets
End Connections
• Types

• Sizes
Configurations

Up to 11 200 psig (771 bar)
Up to 1000°F (537°C)

316, 316L, 316L VAR stainless steels
316L stainless steel, nickel, copper

Weld, NPT, male straight thread, Swagelok tube fitting
1/16 to 1 in.; 6 to 18 mm
Glands, bodies, welded assemblies, straights, elbows, tees, crosses, reducers, adapters

Features

  • Standard surface finish on glands and bodies is a roughness average of 10 µin. (0.25 µm) Ra.
  • No "virtual leak" zones.
  • Test port at two locations for easy leak testing.
  • Side-load retainer gasket for easy installation and minimal clearance for removal.
  • Precision manufactured gasket for maximum performance.
  • Female threads are silver plated to prevent galling, ensure easy, consistent assembly.
  • Markings identify manufacturer, material, and heat code.

Typical VCR Assemblies

1. Female nut. 2. Gland. 3. Side-load retainer gasket. 4. Gland. 5. Male nut.

 VCR

6. Female nut. 7. Gland. 8. Gasket. 9. Body.


High-Flow Connections— "H" Type VCR Face Seal Fittings

"H" type VCR connections are compatible with 1/4 in. VCR connections and are designed for use with Swagelok high-flow diaphragm valves and gas regulators

.

Testing

The VCR fitting design has been helium leak tested to a maximum leak rate of 4 × 10–9 std cm3/s with silver plated and copper gaskets and to a maximum leak rate of 4 × 10–11 std cm3/s with unplated gaskets.


Cleaning

Components are cleaned to remove oil, grease, and loose particles. For more information, see Swagelok Standard Cleaning and Packaging (SC-10).



Ultrahigh-Purity Processing

A variety of VCR face seal glands and bodies is available with controlled surface finishes, electropolished, and specially cleaned to meet ultrahigh-purity system requirements. For more information, see Swagelok Ultrahigh-Purity Process Specification (SC-01).


Options and Accessories

  • Split-nut assemblies
  • Flow restrictors
  • Lock and tag devices
  • Side-load installation tool and tray
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...