Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Fittings > Vacuum Fittings > Adapter Fittings

Adapter Fittings

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 

Adapter Fittings

Vacuum Adapters

Specifications

Vacuum Range
• Copper Seal
• Elastomeric Seal
Operational Temperature
• Copper Seal:
• Elastomeric Seal
End Connections
• Sizes
• Configurations

≥10–12 Torr
≥10 –8 Torr

–325 to 842°F (–200 to 450°C)
–4 to 302°F (–20 to 150°C)

1/8 to 1 in.
KF to NPT, VCR® metal gasket face seal, and Swagelok® tube fitting;
CF to VCR metal gasket face seal and Swagelok tube fitting
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...