Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Fittings > Tube Fittings and Tube Adapters > Accessories

Accessories

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 

Swagelok® Tube Fitting Tools and Accessories

Swagelok offers a full range of tube fitting tools, and accessories, including hydraulic swaging units, preswaging tools, depth marking tools, gap inspection gauges, and wrenches.

  • Hydraulic swaging units
  • Preswaging tools
  • Depth marking tools
  • Gap inspection gauges
  • Wrenches

Preswaging Tools

Swagelok Preswaging Tool

For tube sizes 1 in./25 mm and under, the Swagelok preswaging tool is a convenient accessory.


Female Nut
• 1/16 to 1 in.; 3 to 25 mm tube sizes


Male Nut

• 1/16 and 1/2 in. standard tube sizes;
• 1/4, 3/8, and 1/2 in. medium-pressure tube sizes

Gap Inspection Gauges

Gap Inspection Gauges

On initial installation, the Swagelok gap inspection gauge assures the installer or inspector that a fitting has been sufficiently tightened.


Specifications

For MHSU Installation
• 1/2 to 2 in.; 12 to 50 mm tube sizes


For AHSU Installation

• 1/4, 3/8, 1/2 in.;
6, 8, 10, 12 mm sizes

For Wrench Installation
• 1/16 to 1 in; 2 to 25 mm sizes

Depth Marking Tools

Swagelok depth marking tools help ensure that tubing is bottomed on the shoulder inside the Swagelok tube fitting body.





Specifications

Tube OD






1/4 to 1 in; 6 to 18 mm

Swagelok Depth Marking Tool


Wrenches

Swagelok wrenches enable proper support when installing Swagelok tube fittings.


Specifications
Tee Wrench

• Provides positive backup support when
installing Swagelok union tees and crosses
• 1/4 to 1/2 in.; 6 to 12 mm sizes


Ratchet Wrench

• Designed for use on Swagelok nuts for fitting installation
• 1/8 to 1/2 in.; 3 to 12 mm sizes

Open-End Wrenches
• Body and nut styles for Swagelok tube fitting installation after assembly with hydraulic swaging unit
• 1 1/4 to 2 in.; 32 to 50 mm sizes
 Swagelok Wrenches

Hydraulic Swaging Units

Swagelok multihead and air-actuated hydraulic swaging units preswage Swagelok ferrules onto tubing and provide Swagelok tube fitting connections that are 100 % gaugeable upon initial installation.

Specifications
Multihead
• 1/2 to 1 in.; 12 to 25 mm OD and 1 to 2 in.; 25 to 50 mm OD tube size units
• Must be used to install Swagelok tube fittings 1 1/4 in.; 28 mm and larger
• Rugged plastic carrying case included


Air-Actuated
• 1/4 to 1/2 in.; 6 to 12 mm OD tube size unit
• Requires no threading of nut on or off the tooling
• Rugged plastic carrying case included

 Hydraulic Swaging Units

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...