Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Fittings > Tube Fittings and Tube Adapters > PFA 90 Elbows

PFA 90 Elbows

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northern California
510-933-2500
info@Norcal.swagelok.com

 

PFA Fittings, Tube

PFA Fittings

Specifications

Working Pressure
Temperature
Materials
Sizes
Configurations


Up to 275 psig (18.9 bar)
70 to 400°F (20 to 204°C)
Molded PFA/ASTM D3307 Type I
1/8 to 1/2 in.
Straights, elbows, tees;
ferrules, caps, plugs, nuts


Features

  • Audible click ensures tubing is inserted properly.
  • Visual indication of proper pull-up:
    • no gap between body hex and hex nut
    • hex flat alignment.
  • Smooth, molded internal wetted surfaces reduce potential for system contamination.
  • Grooved tubing allows for higher working pressure.
  • Wrench make-up avoids the potentially unsafe practices of hand make-up and disassembly.

Accessories

 
Groove Cutter
Tube Cutter
  • Groove cutters groove PFA tubing for use with Swagelok PFA tube fittings.
  • A tube cutter for plastic tubing up to 1 in. outside diameter is available.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...