Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Fittings > Pipe Fittings > Pipe Nipples

Pipe Nipples

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 

Pipe Fittings

Pipe Fittings

With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.


Specifications

Pressure Ratings
Temperature Ratings
Material
End Connections
• Types
• Sizes
Configurations

Up to 14 500 psig (999 bar)
Up to 1000° F (537° C)
316 stainless steel, brass, carbon steel

NPT, ISO/BSP, SAE threads
1/16 to 1 in.
Nipples, adapter and gaskets, reducing bushing and reducers, couplings, elbows, tees, crosses, union ball joints, caps, and plugs

Features

Pipe Fittings 2
Pipe Fittings 1
  • All fittings have a high-quality appearance.
  • Every fitting is marked with manufacturer’s name for easy source tracing.
    • Marking identifies material, heat code for material traceability, and ISO end connection
  • Smooth thread flanks provide optimum sealing and minimize galling.
  • Straight fittings are manufactured from quality bar stock for strength.
  • Shaped fittings are manufactured from forgings.
  • NPT threads are based on requirements of ASME B1.20.1 and SAE AS71051.
  • Angles on elbows, tees, and crosses are rigidly controlled for accurate piping layout.
  • Carbon steel fittings are treated with an electrodeposited zinc plating.
  • Male threads are capped for protection.

Cleaning

Pipe thread sealants

Pipe fitting components are cleaned to remove oil, grease, and loose particles. For more information, see Swagelok Standard Cleaning and Packaging (SC-10).


Options

Additional sizes and special alloys are available. Contact your authorized Swagelok sales and service representative.


Swagelok SWAK® anaerobic, PTFE-Free, and PTFE Tape pipe thread sealants are available. See the Swagelok Leak Detectors, Lubricants, and Sealants catalog.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...