Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Fittings > Flange to Swagelok Tube Fittings

Flange to Swagelok Tube Fittings

ANSI Flange
ANSI Flanges
DIN Flanges
DIN Flanges
Lap Joint Flanges
Lap Joint Flanges
View Products 71 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Flange Adapters

TF Flange Fitting

Specifications

Pressure Ratings
Temperature Ratings
Material

End Connections
• Types

• Sizes
Flange Connections
• Types
• Sizes

Up to 6000 psig / 413.7 bar
–20 to 1000° / –29 to 538°C
316 stainless steel, alloy 20, alloy 400, alloy 600, alloy C-276

Metric and fractional Swagelok tube fittings and tube adapters
1/16 to 2 in.; 3 to 50 mm

ASME, DIN, EN, JIS
NPS 1/2 to 2 in.; DN 15 to 50

Features

  • Threadless, weldless transition from flanged piping systems to tubing systems.
  • Flange types meet ASME, DIN, EN, and JIS standards.
  • Full range of sealing faces including flat face, raised face, RTJ, and tongue-and-groove.
  • Standard and special-order flange adapters available.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...