Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Fittings > Dielectric Fittings

Dielectric Fittings

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Dielectric Fittings

Dielectric Fittings

Dielectric fittings isolate monitoring instruments from the effects of electrical current. The fittings interrupt cathodic current flow while permitting full fluid flow.


Specifications

Pressure Ratings
Temperature Ratings
Electric Resistance of Insulators at 70°F (20°C) Material
• Body
• Insulators
• Quad Seal
• Backup Ring
End Connections
• Types
• Sizes

5000 psig (344 bar)
–40 to 200°F (–40 to 93°C)

10 × 106 Ω at 10 V (dc)

316 stainless steel
Polyamide-imide
Fluorocarbon FKM
Virgin PTFE

Swagelok tube fitting, male NPT
1/4, 3/8, 1/2 in.; 12 mm

Features

  • Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions.
  • Gaugeable Swagelok tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...