Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Fittings

Fittings

Tube Fittings and Tube Adapters
MS-01-05FRPTDEZHJARUESEN
PFA Tube Fittings and Tubing
Temperatures from 70 to 400ºF, working pressures up to 275 psig, tube fitting sizes from 1/8 to 1/2 in.; tubing sizes from 1/8 to 1 in. and 6 to 12 mm.
(MS-01-05.pdf)
MS-01-107FRKODEZHJARUESEN
Tubing Data Sheet
Tubing data, tubing selection, tubing handling, gas service, tubing installation, suggested allowable working pressure tables, elevated temperature factors
(MS-01-107.pdf)
MS-01-140FRPTKODEZHJARUESEN
Gaugeable Tube Fittings and Adapter Fittings
Available in sizes from 1/16 to 2 in. and 2 to 50 mm; consistent gaugeability upon initial installation; easy to disconnect and tighten; wide variety of materials and configurations
(MS-01-140.pdf)
MS-01-174PTJAEN
Gaugeable SAF 2507™ Super Duplex Tube Fittings
Excellent corrosion resistance in chloride-containing environments; Advanced-geometry back ferrule design enhances sealing action; Same gaugeability as traditional Swagelok® tube fittings; Easy installation using hand tools; Available in sizes from 1/4 to 3/4 in.
(MS-01-174.pdf)
MS-01-34DEJAEN
High-Pressure Fittings
Pressures to 60 000 psi (4134 bar); Weep holes for instant leak detection
(MS-01-34.pdf)
MS-02-173PTDEZHJAEN
Gaugeable Chromatograph and Column End Fittings
Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
(MS-02-173.pdf)
MS-02-332ESEN
Gaugeable Alloy 400/R-405 Mechanically Attached Pipe and Tube Fittings
For use with MIL-T-16420K 70/30 and 90/10 copper-nickel tubing and pipe; excellent corrosion resistance in chloride-containing environments; ASTM F1387-qualified for shipboard use; easy installation using hand tools.
(ms-02-332.pdf)
MS-02-335FRZHJAEN
Swagelok® Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings for Pressures up to 15 000 psig
Easy installation, by specified turns or torque; Leak-tight gas seal with initial installation and with each reassembly; Consistent gaugeability upon initial installation; Simple two-piece construction, body and cartridge.
(MS-02-335.pdf)
MS-02-429EN
Medium and High Pressure Valves, Fittings, and Tubing
Products up to 60 000 psig (4136 bar), End Connections up to 1 in. (25.4 mm)
(MS-02-429.pdf)
MS-13-151EN
An Installer's Pocket Guide for Swagelok® Tube Fittings,
Intermixing/Interchanging; Metric Swagelok Tube Fitting; Installation Instructioins; Hydraulic Swaging Units; Tubing; Ordering Information.
(ms-13-151.pdf)

Swagelok® Gaugeable Tube Fittings and Adapter Fittings

Tube Fittings

The live-loaded, two-ferrule tube fitting is easy to install, with no torque transmitted to tubing during installation. The Swagelok gap inspection gauge ensures sufficient pull-up upon initial installation.


Swagelok tube fitting performance in extreme conditions has been proven with over 65 years of success and documented in numerous published test reports. See the performance demonstrated live during eight tests in the video, "Swagelok Tube Fitting Extreme Testing".

 



Specifications

Pressure Ratings
Material
End Connections
• Types


• Sizes
Configurations

Up to 11 000 psig / 760 bar
316 stainless steel, brass, carbon steel

NPT, ISO/BSP, SAE/MS, AN, weld ends, port connectors, sanitary flanges, tube adapters
1/16 to 2 in.; 2 to 50 mm
Straights, elbows, tees, crosses, caps, plugs, nuts, ferrules


Swagelok® Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings

Medium Pressure Fittings

The Swagelok medium-pressure tube fittings offer a leak-tight gas seal and vibration resistance in applications up to 15 000 psig (1034 bar).


Specifications
Pressure Ratings
Temperature Ratings
Material
End Connections
• Types



• Sizes
Configurations

Up to 15 000 psig (1034 bar)
Up to 1000°F (537°C)
316 stainless steel

Unions, NPT, medium-pressure cone and thread adapters, male SAE/MS, reducers, port connectors, tube adapters, caps, plugs
1/4, 3/8, 1/2, 9/16, 3/4 in.; 6, 10, 12 mm
Straights, elbow, tees, cross


Other Medium-Pressure Products

Medium-pressure ball valves
Medium-pressure tubing

Swagelok® High-Pressure Fittings

High Pressure Tube Fittings

High-pressure fittings are designed for pressures up to 60 000 psig (4134 bar), with both tube and pipe connections available.


Specifications

Pressure Ratings
Material
• Back ferrule
• All other components
End Connections
• Types


• Sizes
Configurations


Up to 60 000 psig (4134 bar)

S17400 stainless steel
316 stainless steel

Tube fittings, pipe threads, coned tube stub adapters, socket weld adapters
1/8 to 9/16 in.
Straights, elbows, tees

Pipe Fittings and Gaugeable Mechanically Attached Pipe Fittings

We offer a wide variety of pipe fittings including pipe couplings, crosses, caps, plugs, elbows, nipples, reducers and more. Swagelok® stainless steel, brass, carbon steel pipe fittings are available in 1/16 to 1 in. sizes for a variety of applications. Swagelok also offers gaugeable alloy 400/R-405 mechanically attached pipe fittings that are ASTM F1387-qualified for shipboard use.

 

Swagelok® Weld Fittings


Swagelok offers weld fittings, in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.

  • Ultrahigh-purity, specially cleaned, and industrial
  • SAF 2507™ super duplex
  • Vacuum service
  • Stainless steel tubular fittings


Biopharm Fittings, TS Series

Swagelok TS series biopharm fittings feature controlled gasket compression to prevent gasket extrusion and fluid holdup.

TS Series Biopharm Fittings

Features

TS Series Biopharm Fittings Cutaway
  • Meet ASME-BPE and 3-A sanitary standards
  • Boreline seal and metal-to-metal stop virtually eliminate fluid holdup and improve drainability and cleanability.
  • Seals remain leak-tight throughout pressure-temperature ratings range.
  • Clamp and ferrule assemble easily as ferrule captures self-aligning gasket.
  • TS series adapter gasket allows an existing ISO 2852 ferrule to mate with a TS series ferrule.

Cleaning

Ferrules are cleaned to ensure components are free of burrs, chips, loose particles, oil, grease, and other contaminants. Electropolished ferrules are passivated.


Options and Accessories

  • Gaskets, adapter gaskets, wing nut tightening tool.

Swagelok® PFA Fittings—High-Purity Fine Thread Flare

Swagelok offers a range of PFA fitting shapes and sizes, including high-purity fine thread flare and tube fittings in straight, elbow, and tee configurations for use with 1/8 to 1 in. tubing.


Other Plastic Products

PFA tubing

PFA plug valves

PFA needle valves

UHP fluoropolymer diaphragm valves

UHP fluoropolymer check valves

PFA Fittings, Tube

PFA Fittings

Specifications

Working Pressure
Temperature
Materials
Sizes
Configurations


Up to 275 psig (18.9 bar)
70 to 400°F (20 to 204°C)
Molded PFA/ASTM D3307 Type I
1/8 to 1/2 in.
Straights, elbows, tees;
ferrules, caps, plugs, nuts


Features

  • Audible click ensures tubing is inserted properly.
  • Visual indication of proper pull-up:
    • no gap between body hex and hex nut
    • hex flat alignment.
  • Smooth, molded internal wetted surfaces reduce potential for system contamination.
  • Grooved tubing allows for higher working pressure.
  • Wrench make-up avoids the potentially unsafe practices of hand make-up and disassembly.

Accessories

 
Groove Cutter
Tube Cutter
  • Groove cutters groove PFA tubing for use with Swagelok PFA tube fittings.
  • A tube cutter for plastic tubing up to 1 in. outside diameter is available.

VCO® O-Ring Face Seal Fittings

vco

Swagelok® VCO O-ring face seal fittings are designed for rapid assembly in pipe, tube, and welded systems. The “B” Type VCO fitting, for applications in biotechnology and pharmaceutics, uses an L-ring seal that eliminates concavity at the bore.


Specifications

Pressure Ratings
Temperature Ratings
Materials
• Bodies, glands, nuts
• ATW fittings
• O-rings
End Connections
• Type

• Size
Configurations

Up to 15 400 psig (1061 bar)
Up to 400°F (204°C)

316 stainless steel
316L stainless steel
Fluorocarbon FKM

Swagelok tube fitting, weld, NPT, male SAE/MS
1/8 to 1 in.
Glands, bodies, straights, elbows

VCR® Metal Gasket Face Seal Fittings

VCR Fittings

VCR face seal fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure. The seal on a VCR assembly is made when the gasket is compressed by two beads during the engagement of a male nut or body hex and a female nut.


Specifications

Pressure Ratings
Temperature Ratings
Materials
• Glands, bodies, nuts
• Gaskets
End Connections
• Types

• Sizes
Configurations

Up to 11 200 psig (771 bar)
Up to 1000°F (537°C)

316, 316L, 316L VAR stainless steels
316L stainless steel, nickel, copper

Weld, NPT, male straight thread, Swagelok tube fitting
1/16 to 1 in.; 6 to 18 mm
Glands, bodies, welded assemblies, straights, elbows, tees, crosses, reducers, adapters
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...