Swagelok® Gaugeable Tube Fittings and Adapter Fittings
The live-loaded, two-ferrule tube fitting is easy to install, with no torque transmitted to tubing during installation. The Swagelok gap inspection gauge ensures sufficient pull-up upon initial installation.
Swagelok tube fitting performance in extreme conditions has been proven with over 65 years of success and documented in numerous published test reports. See the performance demonstrated live during eight tests in the video, "Swagelok Tube Fitting Extreme Testing".
SpecificationsPressure Ratings Material End Connections • Types
• Sizes Configurations |
Up to 11 000 psig / 760 bar 316 stainless steel, brass, carbon steel
NPT, ISO/BSP, SAE/MS, AN, weld ends, port connectors, sanitary flanges, tube adapters 1/16 to 2 in.; 2 to 50 mm Straights, elbows, tees, crosses, caps, plugs, nuts, ferrules |
Swagelok® Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings
The Swagelok medium-pressure tube fittings offer a leak-tight gas seal and vibration resistance in applications up to 15 000 psig (1034 bar).
Specifications Pressure Ratings Temperature Ratings Material End Connections • Types
• Sizes Configurations |
Up to 15 000 psig (1034 bar) Up to 1000°F (537°C) 316 stainless steel
Unions, NPT, medium-pressure cone and thread adapters, male SAE/MS, reducers, port connectors, tube adapters, caps, plugs 1/4, 3/8, 1/2, 9/16, 3/4 in.; 6, 10, 12 mm Straights, elbow, tees, cross |
Other Medium-Pressure Products
Medium-pressure ball valves
Medium-pressure tubing
Swagelok® High-Pressure Fittings
High-pressure fittings are designed for pressures up to 60 000 psig (4134 bar), with both tube and pipe connections available.
SpecificationsPressure Ratings Material • Back ferrule • All other components End Connections • Types
• Sizes Configurations |
Up to 60 000 psig (4134 bar)
S17400 stainless steel 316 stainless steel
Tube fittings, pipe threads, coned tube stub adapters, socket weld adapters 1/8 to 9/16 in. Straights, elbows, tees |
Pipe Fittings and Gaugeable Mechanically Attached Pipe Fittings
We offer a wide variety of pipe fittings including pipe couplings, crosses, caps, plugs, elbows, nipples, reducers and more. Swagelok® stainless steel, brass, carbon steel pipe fittings are available in 1/16 to 1 in. sizes for a variety of applications. Swagelok also offers gaugeable alloy 400/R-405 mechanically attached pipe fittings that are ASTM F1387-qualified for shipboard use.
Swagelok® Weld Fittings
Swagelok offers weld fittings, in a
variety of materials, sizes, and shapes to suit any industrial or
high-purity application.
- Ultrahigh-purity,
specially cleaned, and industrial
- SAF 2507™ super duplex
- Vacuum service
- Stainless steel tubular fittings
Biopharm Fittings, TS Series
Swagelok TS series biopharm fittings feature controlled gasket compression to prevent gasket extrusion and fluid holdup.
Features
- Meet ASME-BPE and 3-A sanitary standards
- Boreline seal and metal-to-metal stop virtually eliminate fluid holdup and improve drainability and cleanability.
- Seals remain leak-tight throughout pressure-temperature ratings range.
- Clamp and ferrule assemble easily as ferrule captures self-aligning gasket.
- TS series adapter gasket allows an existing ISO 2852 ferrule to mate with a TS series ferrule.
Cleaning
Ferrules are cleaned to ensure components are free of burrs, chips, loose particles, oil, grease, and other contaminants. Electropolished ferrules are passivated.
Options and Accessories
- Gaskets, adapter gaskets, wing nut tightening tool.
Swagelok® PFA Fittings—High-Purity Fine Thread Flare
Swagelok offers a range of PFA fitting shapes and sizes, including
high-purity fine thread flare and tube fittings in straight, elbow, and tee configurations
for use with 1/8 to 1 in. tubing.
Other Plastic Products
PFA tubing
PFA plug valves
PFA needle valves
UHP fluoropolymer diaphragm valves
UHP fluoropolymer check valves
PFA Fittings, Tube
SpecificationsWorking Pressure Temperature Materials Sizes Configurations |
Up to 275 psig (18.9 bar) 70 to 400°F (20 to 204°C) Molded PFA/ASTM D3307 Type I 1/8 to 1/2 in. Straights, elbows, tees; ferrules, caps, plugs, nuts |
Features
- Audible click ensures tubing is inserted properly.
- Visual indication of proper pull-up:
- no gap between body hex and hex nut
- hex flat alignment.
- Smooth, molded internal wetted surfaces reduce potential for system contamination.
- Grooved tubing allows for higher working pressure.
- Wrench make-up avoids the potentially unsafe practices of hand make-up and disassembly.
Accessories
- Groove cutters groove PFA tubing for use with Swagelok PFA tube fittings.
- A tube cutter for plastic tubing up to 1 in. outside diameter is available.
VCO® O-Ring Face Seal Fittings
Swagelok® VCO O-ring face seal fittings are designed for rapid assembly in pipe, tube, and welded systems. The “B” Type VCO fitting, for applications in biotechnology and pharmaceutics, uses an L-ring seal that eliminates concavity at the bore.
Specifications Pressure Ratings Temperature Ratings Materials • Bodies, glands, nuts • ATW fittings • O-rings End Connections • Type
• Size Configurations |
Up to 15 400 psig (1061 bar) Up to 400°F (204°C)
316 stainless steel 316L stainless steel Fluorocarbon FKM
Swagelok tube fitting, weld, NPT, male SAE/MS 1/8 to 1 in. Glands, bodies, straights, elbows |
VCR® Metal Gasket Face Seal Fittings
VCR face seal fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure. The seal on a VCR assembly is made when the gasket is compressed by two beads during the engagement of a male nut or body hex and a female nut.
SpecificationsPressure Ratings Temperature Ratings Materials • Glands, bodies, nuts • Gaskets End Connections • Types
• Sizes Configurations |
Up to 11 200 psig (771 bar) Up to 1000°F (537°C)
316, 316L, 316L VAR stainless steels 316L stainless steel, nickel, copper
Weld, NPT, male straight thread, Swagelok tube fitting 1/16 to 1 in.; 6 to 18 mm Glands, bodies, welded assemblies, straights, elbows, tees, crosses, reducers, adapters |