Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Filters > Particulate Filters: Inline and Tee Type > Inline Filters

Inline Filters

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 

Inline Filters (F Series)

Inline Filters F Series

Specifications

Working Pressure
Differential Pressure
Temperature
Body Material
Element
• Material

• Nominal Pore Size
End Connections
• Type

• Size

Up to 3000 psig (206 bar)
Up to 1000 psi (68.9 bar)
–20 to 900°F (–28 to 482°C)
316 stainless steel or brass

Sintered or pleated mesh
316 stainless steel
0.5 through 440 µm

Swagelok tube fittings, NPT, VCR­ face seal fittings, tube adapters
1/8 to 1/2 in.; 3 and 6 mm

Features

Inline Filters F Series Cutaway
  • Inline filters are for use where space is limited.
  • Replaceable sintered elements are available in 0.5, 2, 7, 15, 60, and 90 µm nominal pore sizes
  • Replaceable strainer elements are available in 40, 140, 230, and 440 µm nominal pore sizes.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...