Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Filters > Particulate Filters: Inline and Tee Type

Particulate

Tee Type Filters
Tee-Type Filters
inline filters
Inline Filters
View Products 236 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Filters— Particulate Filters- Inline and Tee-Type

General-Service Filters

Swagelok offers a variety of particulate filters, including: inline (F series), and tee-type (TF series), for gas and liquid service.


  • Inline (F series)
  • Tee-type (TF series)

Inline Filters (F Series)

Inline Filters F Series

Specifications

Working Pressure
Differential Pressure
Temperature
Body Material
Element
• Material

• Nominal Pore Size
End Connections
• Type

• Size

Up to 3000 psig (206 bar)
Up to 1000 psi (68.9 bar)
–20 to 900°F (–28 to 482°C)
316 stainless steel or brass

Sintered or pleated mesh
316 stainless steel
0.5 through 440 µm

Swagelok tube fittings, NPT, VCR­ face seal fittings, tube adapters
1/8 to 1/2 in.; 3 and 6 mm

Tee-Type Filters (TF Series)

Tee-Type Filters

Specifications

Working Pressure
Differential Pressure
Temperature
Body Material
Element
• Material

• Nominal Pore Size
End Connections
• Type

• Size

Up to 6000 psig (413 bar)
Up to 1000 psi (68.9 bar)
–20 to 900°F (–28 to 482°C)
316 stainless steel or brass

Sintered or pleated mesh
316 stainless steel
0.5 through 440 µm

Swagelok tube fittings, NPT, tube socket and tube butt weld
1/8 to 1/2 in.; 6 through 12 mm
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...