Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Filters

Filters

coalescing particle filter
Coalescing - Particle
High Purity
High Purity
particulate filters
Particulate Filters: Inline and Tee Type
Filters Spare Parts and Accessories
Spare Parts and Accessories, Filters and Strainers
View Products 314 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Coalescing - Particle
MS-02-82FRDEJAESEN
Gas Filters, FC Series
Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections
(MS-02-82.pdf)

Swagelok® Filters

Swagelok Filters
Types: Coalescing, Particulate, Ultrahigh-Purity, Inline, Tee-Type

  • Available for liquid and gas service
  • Welded, inline, and tee-type configurations
  • Wide variety of filter media available

Swagelok® Coalescing / Particle

Coalescing and Particulate Gas Filters

FC series gas filters are available for coalescing or particle filtration service to remove liquid or particulate contaminants.

Specifications

Working Pressure
Differential Pressure
Temperature
Body Material
Element
• Material

• Nominal Pore Size
• Particulate Efficiency
End Connections
• Type

• Size

Up to 1000 psig (68.9 bar)
2 psi (0.13 bar)
0 to 400°F (–17 to 204°C)
316 stainless steel

Borosilicate glass fiber with epoxy or silica binder
0.1, 0.3, 1.0 µm
99.99 %

Female Swagelok tube fitting, female NPT, female ISO
1/8 and 1/4 in.; 6 mm

Swagelok® Filters— High Purity Filters- All-Welded Inline and SCF Series Ultrahigh-Purity (UHP) Gas Filters

General-Service Filters

Swagelok® offers a variety of high purity filters.


  • All-Welded Inline
  • SCF Series Ultrahigh-Purity (UHP) Gas Filters

Swagelok® Filters— Particulate Filters- Inline and Tee-Type

General-Service Filters

Swagelok offers a variety of particulate filters, including: inline (F series), and tee-type (TF series), for gas and liquid service.


  • Inline (F series)
  • Tee-type (TF series)
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...