MS-01-173PT
EN
SAF 2507 Super Duplex Weld Fittings
Excellent corrosion resistance in chloride-containing environments;compact, high-flow SAF 2507 tube system connections
(MS-01-173.pdf)
MS-02-332ES
EN
Gaugeable Alloy 400/R-405 Mechanically Attached Pipe and Tube Fittings
For use with MIL-T-16420K 70/30 and 90/10 copper-nickel tubing and pipe; excellent corrosion resistance in chloride-containing environments; ASTM F1387-qualified for shipboard use; easy installation using hand tools.
(ms-02-332.pdf)
MS-02-40JA
EN
"B " type VCO
The “B” type VCO fitting uses an L-ring seal that eliminates concavity at the bore. This feature reduces the potential for media entrapment.
(MS-02-40.pdf)
MS-02-438EN
Jacketed Tube Connector (JTC)
For use with 1/4, 3/8, and 1/2 in. jacketed tubing with up to 1/16 in. nominal jacket thickness;Available in all standard tube fitting configurations;Provides a leak-tight seal on the tubing jacket preventing environmental ingress;Easy and rapid assembly
(MS-02-438.pdf)(772KB)
MS-03-13JA
EN
Biopharm Fittings, For the Bioprocessing and Pharmaceutical Industries, TS Series
Virtually eliminates fluid holdup; Improves drainability; Enhances cleanability; Provides easy assembly; 1/2 through 4 in. outside diameter.
(ms-03-13.pdf)
MS-13-151
EN
An Installer's Pocket Guide for Swagelok® Tube Fittings,
Intermixing/Interchanging; Metric Swagelok Tube Fitting; Installation Instructioins; Hydraulic Swaging Units; Tubing; Ordering Information.
(ms-13-151.pdf)