Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok® Industrial Pressure Transducers
Standard Industrial (S Model) and Explosion-Proof (E Model)
Swagelok industrial pressure transducers provide electronic monitoring of system pressure for general industrial applications, including hazardous locations. All models feature stainless steel construction and offer a variety of pressure ranges, process connections, electrical connections, and output signals. Thin film and piezoresistive sensor technology help provide repeatability, reliability, and stability.


Pressure transducers, industrial


Specifications

Pressure Ranges

Temperature Rating
•  Media  
•  Ambient  
Process Connections


Electrical Connectors










Materials
•  Internal Diaphragm
•  Flush Diaphragm
•  Flush Diaphragm O-Ring

 

Vacuum to 15 000 psi; 1000 bar; 100 MPa; 1000 kg/cm²; 100 000 kPa

–4 to 302°F (–20 to 150°C)
–4 to 176°F (–20 to 80°C)
Swagelok tube adapter, NPT, RG, RJ, ISO7 taper, EN
4-pin circular connector M12 × 1;
Bendix 4-pin MIL plug;
Bendix 6-pin MIL plug;
direct wire 4 ft (1.5 m) cable;
direct wire 4 ft (1.5 m) cable, zero and span not adjustable; 
L-plug, 1/2 in. female conduit, DIN EN 175301-803;
L-plug, PG9 cable gland, DIN EN 175301-803;
1/2 in. male conduit with 6 ft (1.8 m) shielded cable

316 stainless steel and Elgiloy®
316Ti
Buna N



More Information
Download the Industrial Pressure Transducers catalog.
Find industrial pressure transducers in the product search.
See ultrahigh-purity pressure transducers.


Features 

  • Thin film and piezoresistive sensor technology help provide repeatability, reliability, and stability.
  • Available in flush diaphragm version for use with viscous fluids and slurries.
  • Accuracy 0.5 % of span limit point calibration (0.25 % of span best fit straight line).
  • Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa. Pressure references of compound, gauge, or absolute.


Calibration
Every Swagelok pressure transducer is factory calibrated to ensure conformance to its stated accuracy.

S model transducer
S Model (Standard Industrial)

The S model is engineered for use in a wide variety of general industrial applications such as machine control, process control, laboratory and testing equipment, and hydraulics and pneumatics.

  • Approvals / Compliance
    • CSA® approval: C22.2 0, 0.5, and 142
    • CE conformity: 89/336/EEC (EMC) and 97/23/EC (PED)



E Model (Explosion Proof)E model transducer
The E model is specifically designed to meet durability and performance demands of industrial applications where explosion-proof ratings are required such as wellhead monitoring, refining, electrochemical, offshore oil and gas, and gas measurement.

  • Approvals / Compliance
    • FM® and CSA approval
      Class I, Div. 1, Groups A, B, C, and D
      Class III, Div. 1, Groups E, F, and G
      Class III, Div. 1
    • Temperature class
      T6 at maximum ambient 140°F (60°C)
      T4 at maximum ambient 221°F (105°C)
    • CE conformity: 89/336/EEC (EMC) and 97/23/EC (PED)


    Options and Accessories

    Remote panel mount displayAttachable indicator display

     
    •  Remote panel mount display
    •  Attachable indicator display
    •  Quality assurance certificate
    •  Material certificate
    •  Calibration certificate
    •  Alloy C-276 diaphragm

     

     


    •  Optional cable lengths
    •  EPDM and fluorocarbon FKM O-rings
    •  Special cleaning to ASME B40.1
    •  Cooling elements
    •  Weld adapters 
    •  Cables and connectors  



     



    Find a Sales & Service Center

    Diaphragm valves from Swagelok

    Swagelok® Diaphragm Valves for High-Purity and Ultrahigh-Purity Service
    Swagelok diaphragm-sealed valves are available in a wide variety of sizes, materials, and configurations to fill your needs for high-purity and ultrahigh-purity applications.
    Atomic layer deposition (ALD) valves

    Swagelok®  Diaphragm Valves for Atomic Layer Deposition (ALD)
    Swagelok ALD diaphragm valves offer ultrahigh cycle life, high-speed actuation, and flow coefficients up to 0.62, along with thermal actuators, position sensors, and solenoids for optimal performance in atomic layer deposition applications.