Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok® Pressure Gauges, Ultrahigh-Purity and Clean Dry Air 
Swagelok PGU series and PGC series pressure gauges feature Bourdon tube pressure gauges to monitor positive system pressure and vacuum. Gauges are available for use in a wide range of applications, from bulk gas distribution to process tool applications.


Pressure gauges, ultrahigh-purity and clean dry air


Specifications
Dial Ranges
Dial Sizes    
Accuracy 

Temperature Range
•  Ambient         
•  Media
End Connections
•  PGU series



•  PGC series



Vacuum to 3000 psi; 200 bar; 21 MPa
40 and 50 mm (1 1/2 and 2 in.) 
In accordance with ASME B40.1,
EN837-1, and JIS B7505

–40 to 140° F (–40 to 60° C)
–40 to 212° F (–40 to 100° C)

1/4 in female VCR®, 1/4 in. rotatable male VCR, 1/4 in. integral male VCR, 1.5 in. flow-through surface-mount (IGC® II compatible)
1/4 in. male NPT


More Information

Download the Pressure Gauges Ultrahigh-Purity and Clean Dry Air—PGU and PGC Series catalog.
Contact your authorized Swagelok sales and service representative.
See industrial and process pressure gauges.


Features 

  • 316L VAR end connections (PGU series)
  • Accuracy in accordance with ASME B40.1
    • 50 mm (2 in.) dial size: ± 2 % / 1 % / 2 % of span (ASME B40.1, Grade A, EN 837-1 Class 2.5, JIS B7505 Class 2.5)
    • 40 mm (1 1/2 in.) dial size: ± 3 % / 2 % / 3 % of span (ASME B40.1, Grade B, EN 837-1 Class 4, JIS B7505 Class 4)

Testing and Calibration
Every ultrahigh-purity and clean dry air gauge is 100 % factory calibrated and helium leak tested to a maximum rate of 2 × 10–9 std cm3/s.

Cleaning and Packaging
Ultrahigh-purity gauges are assembled, cleaned, and packaged in a Class 10 work area; gauges are double bagged and vacuum sealed in cleanroom bags and meet ASME B40.1, level IV. Clean dry air gauges are assembled, cleaned, and packaged in a Class 100 cleanroom and meet ASME B40.1, level IV.


Options and Accessories

  • Certifications of calibration
  • Mill certificates
  • Panel-mount clamps
  • Front flanges
  • Alarm contact switches
  • Orifices


Find a Sales & Service Center



Simpler, Safer, Faster 
Swagelok tube fittings and other small bore piping produce make small projects more efficient.
Swagelok® Small-Bore Piping

Swagelok® Small-Bore Piping Installation
Using Swagelok tube fittings and tube benders, you can dramatically reduce the time and cost of installing small bore systems.