PFA Valves, Plug Valves and Needle Valves Swagelok® PFA valves feature high-purity PFA material with low extractables for chemical resistance and Swagelok PFA tube fitting end connections for consistent performance. PFA valves, 43 series plug valves PFA valves, 4RP needle valves More Information Download the PFA Plug Valves—43 Series catalog.Download the PFA Needle Valves—4RP Series catalog.
More Information Download the PFA Plug Valves—43 Series catalog.Download the PFA Needle Valves—4RP Series catalog.
Find plastic valves in the product search.Other Plastic ProductsPFA fittings PFA tubing UHP fluoropolymer diaphragm valves UHP fluoropolymer check valves PFA Valves—43 Series Plug Valves Swagelok lightweight PFA plug valves feature quarter-turn operation and full-flow design. Specifications Working Pressure Temperature • Liquid Service • Gas Service Flow Coefficient Body Material End Connections Up to 60 psig (4.1 bar) 0 to 200°F (–17 to 93°C) 50 to 150°F (10 to 65°C) 1.8 Virgin PFA 1/4 in. Swagelok PFA tube fittings More Information Download the PFA Plug Valves—43 Series catalog. Find plastic plug valves in the product search. Features Oval handle indicates open or closed position Positive handle stop ensures correct orifice position Unique plug design provides full flow eliminates dead space does not require system pressure to create a seal is easily cleaned and purged Bottom-loaded stem is blowout-proof for safety One-piece body eliminates multiple seal points Options A 316 stainless steel panel mount bracket that enables back or front mounting is available factory assembled or in a kit for field assembly. Testing Every 43 series PFA plug valve is factory tested with nitrogen at two times the rated pressure for leakage at the seat to a maximum allowable leak rate of 0.1 std cm3/min. Body seals are tested with helium at two times the rated pressure to a maximum allowable leak rate of 1 × 10–3 std cm3/s. Cleaning and Packaging Every 43 series PFA plug valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10). [Back to top] PFA Valves—4RP Series Needle Valves Swagelok PFA needle valves feature a straight-through orifice for full flow and a plug stem tip for flow regulation. Specifications Working Pressure Temperature Flow Coefficient Body Material End Connections • Type • Sizes Up to 180 psig (12.4 bar) 0 to 300°F (–17 to 148°C) Up to 1.39 Virgin PFA Swagelok PFA tube fittings 1/4, 3/8, and 1/2 in. More Information Download the PFA Needle Valves—4RP Series catalog. Find plastic needle valves in the product search. Features
PFA Valves—43 Series Plug Valves Swagelok lightweight PFA plug valves feature quarter-turn operation and full-flow design.
Up to 60 psig (4.1 bar) 0 to 200°F (–17 to 93°C) 50 to 150°F (10 to 65°C) 1.8 Virgin PFA 1/4 in. Swagelok PFA tube fittings
Options A 316 stainless steel panel mount bracket that enables back or front mounting is available factory assembled or in a kit for field assembly. Testing Every 43 series PFA plug valve is factory tested with nitrogen at two times the rated pressure for leakage at the seat to a maximum allowable leak rate of 0.1 std cm3/min. Body seals are tested with helium at two times the rated pressure to a maximum allowable leak rate of 1 × 10–3 std cm3/s. Cleaning and Packaging Every 43 series PFA plug valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10). [Back to top]
PFA Valves—4RP Series Needle Valves Swagelok PFA needle valves feature a straight-through orifice for full flow and a plug stem tip for flow regulation.
Up to 180 psig (12.4 bar) 0 to 300°F (–17 to 148°C) Up to 1.39 Virgin PFA Swagelok PFA tube fittings 1/4, 3/8, and 1/2 in.