Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok® PFA Tubing and Model FTF 1000 Tube Flaring System PFA tubing and plastic tube flaring system
Swagelok offers a range of high-purity and ultrahigh-purity PFA tubing, complemented by a plastic tube flaring system for use with fine thread flare fittings.

More Information
Download the Ultrahigh-Purity PFA Tubing—PFA4 and PFA9D catalog.
Download the PFA Tube Fittings and PFA Tubing catalog.
Download the Plastic Tube Flaring System—Model FTF 1000 catalog.
Contact your authorized Swagelok sales and service representative.




Ultrahigh-Purity PFA Tubing—PFA4 and PFA9D
Swagelok UHP PFA tubing is available in ultrahigh-purity and advanced (fluorosurfactant resistant) ultrahigh-purity grades.

Ultrahigh-purity PFA tube

Specifications
Working Pressure
• Fractional Tubing
• Metric Tubing
Temperature
Materials
Sizes
• Fractional Tubing
• Metric Tubing
Marking

Up to 300 psig (20.6 bar)
Up to 34.4 bar (500 psig)
75 to 350°F (23 to 176°C)
Ultrahigh-purity perfluoroalkoxy (PFA) and DuPont® Teflon® PFA 950HP

1/2 through 1 1/4 in.
4 through 10 mm
Laser etched with size, material designator, and lot traceability number



More Information
Download the Ultrahigh-Purity PFA Tubing—PFA4 and PFA9D catalog.
Contact your authorized Swagelok sales and service representative.


Features

  • 100 % virgin material
  • PFA has high thermal stability
  • Meets SEMI F57-0301 specifications
  • Flammability: UL 94 rated V-O (self‑extinguishing)

Cleaning and Packaging
Ultrahigh-purity fluoropolymer tubing is packaged and shipped with the ends capped in accordance with SEMI F57‑0301.

[Back to top]




PFA Tubing


PFA tubing Specifications
Working Pressure
• Fractional Tubing
• Metric Tubing
Temperature
• Fractional Tubing
• Metric Tubing
Materials
Sizes
• Fractional Tubing
• Metric Tubing


Up to 275 psig (18.9 bar)
Up to 12 bar (174 psig)

70 to 400°F (20 to 204°C)
20 to 200°C (70 to 392°F)
PFA/ASTM D3307 Type II

1/8 through 1 in.
6 through 12 mm


More Information

Download the PFA Tube Fittings and PFA Tubing catalog.
Find hoses and flexible tubing in the product search and enter "PFA" in the keyword search.


[Back to top]




Plastic Tube Flaring System—Model FTF 1000

The Swagelok Model FTF 1000 is a complete, easy-to-operate tool for precision flaring of 1/4, 3/8, 1/2, 3/4, and 1 in. plastic tubing. The self-contained fixtures align and support the tubing during the flaring process, while the electronic controls ensure accurate, uniform tubing flares. With a cycle time of approximately one minute, the plastic tube flaring system reduces installation time.


Plastic Tube Flaring System—Model FTF 1000

Specifications
Power Requirements
Heat Source
Dimensions

Programmable Electronic Control Ranges:
• Temperature
• Heat Time
• Cooling Time
Tubing Size Range


110 V (ac), 60 Hz
Radial conduction
14 W × 16.9 L × 10.5 H in.
(356 × 430 × 267 mm)


100 to 300°C (212 to 572°F)
10 to 100 seconds
10 to 100 seconds
1/4 to 1 in.


More Information

Download the Plastic Tube Flaring System—Model FTF 1000 catalog.
Download the Plastic Tube Flaring System User's Manual.
Contact your authorized Swagelok sales and service representative.


FeaturesFTF 1000 systemPrecision-formed flare tube end prepared with Model FTF 1000
  • Ready-to-install flared tube end is complete in three easy steps: heat, clamp, and flare
  • Five mandrel sizes are built into the fixture—no loose mandrels to misplace or damage
  • Flared end is “cool to the touch” at the end of the cycle—no additional cool down time is required
  • Flaring process takes about a minute; flared tube can be used immediately or stored for later use
  • Controlled process minimizes post-forming shrinkage to ensure accurate, repeatable results
  • Finished tube flare matches the nose geometry of the fitting promoting excellent sealing performance at make-up
  • Shipped fully assembled in a heavy-duty, custom case for ease of storage and transport.
  • Power cord and instruction manual are included.

[Back to top]



Find a Sales & Service Center