Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® PFA Fittings—High-Purity Fine Thread Flare and Swagelok Tube Fittings
PFA fittings Swagelok offers a range of PFA fitting shapes and sizes, including high-purity fine thread flare and tube fittings in straight, elbow, and tee configurations for use with 1/8 to 1 in. tubing.

More Information
Download the High-Purity PFA Fine Thread Flare Fittings catalog.
Download the PFA Tube Fittings and PFA Tubing catalog.

Other Plastic Products
PFA tubing
PFA plug valves
PFA needle valves
UHP fluoropolymer diaphragm valves
UHP fluoropolymer check valves



PFA Fittings, High-Purity Fine Thread Flare

High-Purity PFA Fine Thread Flare Fittings Specifications
Working Pressure
Temperature
Materials
• Fitting Body
• Nut
Sizes
Configurations

Up to 275 psig (18.9 bar)
70 to to 350°F (20 to 176°C)

High-purity PFA
PVDF (standard); PFA (optional)
1/4, 3/8, 1/2, 3/4, 1 in.
Straights, elbows, tees; space maker elbows and tees; multiflare, transition, and double containment fittings;
caps, plugs, nuts


More InformationHigh-purity fine thread flare fitting cutaway view
Download the High-Purity PFA Fine Thread Flare Fittings catalog.
Find fine thread flare PFA fittings in the product search.


Features
  • PFA and PVDF nut options
  • A wide variety of configurations

Options
Contact your authorized Swagelok sales and service representative for additional configurations and custom fittings.


Packaging

Swagelok high-purity PFA fine thread flare fittings are packaged in accordance with SEMI F57-0301.


[Back to top]



PFA Fittings, Tube

PFA tube fittings
Specifications
Working Pressure
Temperature
Materials
Sizes
Configurations


Up to 275 psig (18.9 bar)
70 to 400°F (20 to 204°C)
Molded PFA/ASTM D3307 Type I
1/8 to 1/2 in.
Straights, elbows, tees;
ferrules, caps, plugs, nuts

More Information
Download the PFA Tube Fittings and PFA Tubing catalog.
Find tube fittings and tube adapters in the product search and enter "PFA" in the keyword search.


Features
  • Audible click ensures tubing is inserted properly.
  • Visual indication of proper pull-up:
    • no gap between body hex and hex nut
    • hex flat alignment.
  • Smooth, molded internal wetted surfaces reduce potential for system contamination.
  • Grooved tubing allows for higher working pressure.
  • Wrench make-up avoids the potentially unsafe practices of hand make-up and disassembly.

AccessoriesGroove cutters for PFA tubing

  • Groove cutters groove PFA tubing for use with Swagelok PFA tube fittings.

Tube cutter for plastic tubing

  • A tube cutter for plastic tubing up to 1 in. outside diameter is available.

[Back to top]



Find a Sales & Service Center