March 22, 2004 02:06 PM Eastern Time New From Swagelok -- Modular Instrumentation System
Swagelok Company introduces the Kenmac series modular 85 system--a modular instrumentation interface and mounting system. The system includes all of the components you need to put a transmitter into service:
- Manifolds--A standard series of 2- and 4-valve manifolds for pressure and differential pressure measurement; factory installed and tested Swagelok® tube fittings with locking pin and gasket available
- Instrument monoflanges--Provide isolation and vent functions for local instrument or indicator mounting
- Self-venting single and double purge blocks -- Complete with one venting valve, one integral filter, and one or two soft-seated check valves
- Electric heaters--Heat manifolds and instrument bodies; ATEX Zone 1 Gas Group IIA, IIB, and IIC classified
- Steam trace blocks--Heat transmitter bodies and manifolds; installed 10 mm or 3/8 in. Swagelok tube fittings
- Seal pots--Valve fitted with high-temperature graphite packing and seals
- Filling connector--Features integral, soft-seated, check valve; bolts to the flange face of pressure transmitters
- Protective shade--Constructed from fire-retardant fiberglass with stainless steel fasteners; provides extra protection of electronic instruments against environmental conditions; mounts directly to mounting plate assembly
Additional components include a choice of two mounting plate assemblies, port protector, purge orifice nipple, manifold kidney flange blank, and anti-tamper key.
The Swagelok modular 85 system allows you to conveniently pre-assemble your system and can reduce field installation time and cost. The system features metal-to-metal seals and parallel threads in accordance with BS-2779 (ISO 228/1).
Headquartered in Solon, Ohio, U.S.A., Swagelok Company is a major developer and manufacturer of fluid system component technologies for the research, analytical instrumentation, process instrumentation, pharmaceutical, oil and gas, power, petrochemical, and semiconductor industries. Swagelok products are delivered through one of the world's largest manufacturing and industrial distribution networks. More than 25 Swagelok manufacturing, research, technical support, and distribution facilities support a global network of more than 200 independent, local sales and service centers on 6 continents. For more information about Swagelok, visit the company's Web site at www.swagelok.com.
Contacts Swagelok Company Janice Drost, 440-349-5934 janice.drost@swagelok.com OR Marcus Thomas LLC Tim Bennett, 216-292-4700 tbennett@marcusthomasllc.com |