Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Events Latest Swagelok News Swagelok News Archive Sales & Service News What's New Swagelok eNewsletter
December 27, 2004 08:00 AM Eastern Time
Swagelok Flaring System is a Major Improvement over Existing Tube-Flaring Technology

Swagelok Semiconductor Services Company (SSSC) introduces the new FTF 1000 plastic tube flaring system to flare the end of plastic tubing prior to installation with PFA fine thread flare type fittings. The Swagelok® flaring system provides consistent, well-shaped flares of 1/4, 3/8, 1/2, 3/4, and 1 inch PFA and FEP tubing, which increase the reliability of plastic fluid systems by greatly reducing potential entrapment areas and ensuring a leak-tight connection. The flaring tool features a robust, patent-pending design making it easy to operate with minimal training required. In addition, the unit is portable and features much improved cycle times compared to other available flaring technologies.

Currently, a 120 V(ac) model for the U.S. and Japanese markets is available for sale. By providing consistent, well-shaped flares, Swagelok's FTF 1000 plastic tube flaring system is a major improvement for customers using existing cold and hot flaring technology, which fails to provide repeatable, well-formed tube ends. Inconsistent flaring results in poor mating of the tube-to-fitting connection, which can lead to installation difficulties, create large entrapment areas, and produce leaks.

Headquartered in Santa Clara, California, with manufacturing and distribution facilities located near Cleveland, Ohio, U.S.A., Swagelok Semiconductor Services Company is a strategic business unit of Swagelok Company, dedicated to developing and manufacturing fluid system component technology for the global semiconductor manufacturing industry. For more information, visit the company's Web site at www.swagelok.com/semiconductor.

Contacts
Swagelok Company
Janice Drost, 440-349-5934
janice.drost@swagelok.com
OR
Marcus Thomas LLC
Tim Bennett, 216-292-4700
tbennett@marcusthomasllc.com


Find a Sales & Service Center

Axess® Sourcing Service
Let us say yes to meeting more of your needs: Ask about our service to source complementary products.
SQS: Swagelok Quality System – When it Comes to Quality, We Will Never Rest
With Swagelok SQS, our authorized sales and service centers are in a better position to anticipate your changing needs and deliver high-quality products and services, time and time again.