October 20, 2003 02:47 PM Eastern Time Wide Range of Swagelok Flange Adapters Now Available, Provide Seamless Transition from Piping to Tubing
A diverse line of Swagelok® flange adapter products makes it simple to create a seamless transition from piping to tubing systems, which offer better flow rates and fewer potential leak points. With no need for welded or threaded connections, Swagelok flange adapter products offer a cost-effective, reliable solution for a wide range of general industrial analytical and process instrumentation applications.
Flange connections meeting ANSI, DIN, EN, and JIS standards are available in a variety of sizes -- from NPS 1/2 in. to NPS 2 in. and DN10 to DN50 -- and pressure class ratings from ANSI 150 to 2500, DIN PN2.5 to PN320, and JIS10K to 63K. Choose from a selection of sealing faces including raised face, RTJ, and tongue-and-groove. Metric and fractional Swagelok tube fitting and tube adapter end connections provide a leak-tight seal.
Manufactured at Swagelok AG in Switzerland, flange products are readily available.
Headquartered in Solon, Ohio, U.S.A., Swagelok Company is a major developer and manufacturer of fluid system component technologies for the research, semiconductor, analytical instrumentation, process instrumentation, pharmaceutical, oil and gas, power, and petrochemical industries. Swagelok products are delivered through one of the world's largest manufacturing and industrial distribution networks. More than 25 Swagelok manufacturing, research, technical support, and distribution facilities support a global network of more than 200 independent, local sales and service centers on 6 continents. For more information about Swagelok, visit the company's Web site at www.swagelok.com.
Contacts Swagelok Company Janice Drost, 440-349-5934 janice.drost@swagelok.com or Marcus Thomas LLC Tim Bennett, 216/292-4700 tbennett@marcusthomasllc.com |