Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Events Latest Swagelok News Swagelok News Archive Sales & Service News What's New Swagelok eNewsletter
March 17, 2004 09:53 AM Eastern Time
Swagelok Double Block-and-Bleed Valves Replace Multiple Valve Installations

Swagelok Company introduces Kenmac series double block-and-bleed valves to provide a smooth transition from process to instrumentation systems in a single, compact valve assembly. Each one-piece forged body incorporates a primary isolation valve and a variety of secondary block-and-bleed valves to replace conventional multiple valve installations. Benefits include fewer leak points and reduced size and weight, compared to traditional systems.

Available in sizes from 1/2 to 2 in., flanged connections are manufactured according to ASME 16.5 RF and RTJ. The valve is rated to temperatures from -50 to 400 degrees F (-46 to 204 degrees C); pressure ratings are in accordance with ASME B16.34, 150 lb to 2500 lb class.

Headquartered in Solon, Ohio, U.S.A., Swagelok Company is a major developer and manufacturer of fluid system component technologies for the research, analytical instrumentation, process instrumentation, pharmaceutical, oil and gas, power, petrochemical, and semiconductor industries. Swagelok(R) products are delivered through one of the world's largest manufacturing and industrial distribution networks. More than 25 Swagelok manufacturing, research, technical support, and distribution facilities support a global network of more than 200 independent, local sales and service centers on 6 continents. For more information about Swagelok, visit the company's Web site at www.swagelok.com.

Contacts
Swagelok Company
Janice Drost, 440/349-5934
janice.drost@swagelok.com
OR
Marcus Thomas LLC
Tim Bennett, 216-292-4700
tbennett@marcusthomasllc.com


Find a Sales & Service Center

Configuration Tools and Calculators
Click to access the Swagelok Cv calculator, MPC Configurator, and IGC II Configurator. Our menu-driven software lets you configure on screen, then produces a complete bill of materials with the part numbers along with an assembly schematic.
Online Quoting and Ordering
Knowing that accurate and timely order delivery is critical, we have integrated and synchronized our supply chain planning software with internally developed systems to increase the speed and number of automatically generated product quotes and orders.