Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Events Latest Swagelok News Swagelok News Archive Sales & Service News What's New Swagelok eNewsletter

Wide Range of Swagelok® Ball Valves Now Available with ISO 5211-Compliant Actuators

Swagelok® ISO 5211-compliant actuators are available factory assembled to a broad range of Swagelok ball valves or in kits for field assembly. Factory assembled actuators are available with ATEX certification.

These dual rack and pinion actuators offer a compact design and meet industry standards for interface: ISO 5211, NAMUR, and VDI/VDE 3845. Choose from spring-return and double-acting modes.

Ball Valve Actuators - ISO 5211 
Swagelok® ISO 5211-compliant actuators are available factory assembled to a broad range of Swagelok ball valves or in kits for field assembly.
Complete actuated ball valve assemblies include actuators, sensors, bracket kits, solenoids, and a choice of the following Swagelok ball valves:

  • 40G series one-piece instrumentation ball valves. The valve design allows for use in environmental applications where outdoor ambient temperatures fluctuate, as well as in heated-process applications with elevated process fluid temperatures. The valves feature working pressures up to 3000 psig (206 bar) and temperatures from -65 to 300 degrees F (-53 to 148 degrees C).
  • AFS 2-way ball valves. Valves feature working pressures up to 6000 psig (413 bar) at 250 degrees F (121 degrees C) and flow coefficients from 4.0 to 13.8. Certifications include ANSI / NGV 3.1 service valve certification to 3600 psig (248 bar) and ANSI / NGV 4.6 Class B certification to 4500 psig (310 bar).
  • 40 series instrument one-piece body ball valves. Valves offer on-off, switching, and crossover capabilities, working pressures to 3000 psig (206 bar), operating temperatures of 50 to 150 degrees F (10 to 65 degrees C), and end connection sizes from 1/16 to 3/4 in. and 3 to 12 mm.
  • 60 series general purpose and special application ball valves. Available in a variety of sizes and materials and with a broad choice of end connections and service options, valves features working pressures up to 3000 psig (206 bar), temperatures from -65 to 850 degrees F (-53 to 454 degrees C), and flow coefficients from 1.1 to 130. End connection sizes range from 1/8 to 2 in. and 6 to 25 mm.
  • 80 series instrument three-piece body ball valves. Valves have working pressures to 10 000 psig (689 bar) and are available for on-off or switching service.



Find a Sales & Service Center

Swagelok® Tube Fitting Installation and Safety Seminar
Students receive hands-on instructions on the proper use, installation, and maintenance of tube fittings.
Automatic Orbital Welding Training
The Swagelok® welder training program is designed to provide welders, welding supervisors, and quality assurance and control personnel with a more thorough understanding of the orbital welding process and skills required to be proficient at this discipline.