Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Modular Platform Components (MPC)
ANSI/ISA 76.00.02-Compliant Design, 38.2 mm (1.5 in.) Platform
The Swagelok modular platform component system is a system for use within process analyzer, sample-handling, and fluid distribution systems. The Swagelok MPC system includes a complete selection of MPC series components and a complementary configuration tool called the MPC System Configurator.



Substrate/Manifold
Specifications
• Pressure Rating
• Temperature Rating
• Wetted Materials
• Seal Materials





1000 psig (68.9 bar)
20 to 300°F (–6 to 148°C)
316L stainless steel
Fluorocarbon FKM or Kalrez®



Modular platform component system

More Information
Download the Modular Platform Components (MPC)—Surface-Mount Components, Substrates, Manifolds, Mounting Components, and Assembly Hardware catalog.
Download the MPC Series Modular Platform Components Assembly and Service Instructions.
Download the MPC System Configurator.
Find analytical MPC modular platform components in the product search.

Other Resources
Technical Specification for Flow Channels for use with ANSI / ISA 76.00.02-2002 Compliant Modular Surface-Mount Fluid Distribution Components.

Swagelok MPC Components
Swagelok surface-mount components are designed, manufactured, and tested to the same stringent quality requirements as conventional Swagelok fluid system components. They provide reliable Swagelok performance and value in a compact, ANSI/ISA 76.00.02-compliant interface.

Swagelok substrate flow components are made by butt welding two elbows together, eliminating entrapment zones and the need for O-ring seals between positions. This exclusive Swagelok design requires fewer O-ring seals than other modular platform systems, easing assembly and reducing the number of potential leak points.

Features

  • Modular Platform Component Assembly
     1: Surface mount component
     2: O-rings
    The components consist of a variety of Swagelok surface-mount components, which are ANSI/ISA 76.00.02-compliant, and a large selection of substrate and manifold flow components, which create the fluid distribution system.
  • The substrate layer provides the main flow path between the surface-mount components.The manifold layer provides the flow path between two or more parallel substrates. The substrate layer bolts over the manifold layer to create the substrate-manifold assembly.
  • Standard O-rings provide leak-tight seals between each surface-mount and substrate flow component and between the substrate and manifold flow components.
  • An MPC series assembly provides a compact fluid-distribution system with a reduced footprint for efficient use of component space.


Swagelok Surface-Mount Components

  • Ball valves, 40G series
  • Check valves, CH series
  • Metering valves, M series
  • Nonrotating-stem valves, D series
  • Toggle valves, OG series
  • Pneumatically actuated shutoff valves,
    T2A series
  • Pneumatically actuated switching valves,
    PSV series
  • Proportional relief valves, R series
  • Springless diaphragm valves, DP series
  • Stream selector valves, SSV series
  • Pressure gauges, M model
  • Pressure-reducing regulators, KCP series
  • Back-pressure regulators, KCB series
  • Tee-type filters, TF series
  • Adapters

MPC Configurator
MPC system component selection and the assembly process are simplified with the use of the MPC System Configurator, a free Windows®-based software program that can be downloaded. The Configurator allows the user to create a customized system by defining, placing, and connecting surface-mount components on a layout grid.

Once the layout is complete, the Configurator identifies the MPC series flow connectors (including substrates, manifolds, seals, and assembly hardware) that are necessary to build the complete system. A bill of material is generated for ease of ordering components, and an assembly diagram is produced to facilitate assembly.


Testing
Every Swagelok MPC surface-mount component is factory tested with nitrogen at 1000 psig (69 bar) or at its maximum working pressure if less than 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.

Cleaning and Packaging
All Swagelok MPC components are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).



Find a Sales & Service Center

Check valves with bonded poppet and fixed cracking pressure

Bonded-Poppet Check Valve with Fixed Cracking Pressure—CH Series
Swagelok­® CH series bonded-poppet check valves feature 316 stainless steel construction and are available with ECE R110-type approval.
Check valves, fixed cracking pressure

Check Valves with Fixed Cracking Pressures—C and CP Series
Swagelok® check valves with fixed cracking pressures are available in 316 stainless steel and brass, with end connections from 1/8 to 1 in. and 6 to 12 mm in size.