Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Miniature Modular Systems

Miniature Modular Systems and Related Items: Analytical MPC, Ultrahigh-Purity, IGC® II, Modular Components, Configuration Software, System Assembly

  • O-ring and metal-to-metal sealing technologies suitable for many instrumentation and ultrahigh-purity applications
  • Compact footprint
  • Lightweight, easy-to-assemble
  • Wide variety of surface-mount components

    To see all Swagelok miniature modular systems, use the online miniature modular systems product search.


    To see product catalogs, technical reports, and instructions, use the miniature modular systems resources page.


    MPC—Analytical Applications

    Swagelok MPC assemblySwagelok Modular Platform Components (MPC) ANSI/ISA 76.00.02-Compliant Design, 38.2 mm (1.5 in.) Platform
    The Swagelok modular platform component system is a system for use within process analyzer, sample-handling, and fluid distribution systems. The Swagelok MPC system includes a complete selection of MPC series components and a complementary configuration tool called the MPC System Configurator.




    IGC II—Ultrahigh-Purity Applications


    Swagelok IGC II assemblySwagelok IGC II Integrated Gas Components 1.5 in. (38.1 mm) C-Ring Modular Design for Ultrahigh-Purity (UHP) Systems
    The Swagelok IGC II system consists of lightweight, easy-to-assemble components and standard hardware than can be customized for any flow configuration. Ultrahigh-purity processing in accordance with Swagelok SC-01 is standard for substrate and manifold components. The IGC II System Configurator simplifies the layout, selection, and ordering of IGC II components.



    Allentown Fluid Systems, Inc.

    4245 Independence Drive
    Schnecksville, PA 18078

    610-799-9001