Swagelok® IGC® II Integrated Gas Components 1.5 in (38.1 mm) C-Ring Modular Design for Ultrahigh-Purity (UHP) Systems The Swagelok IGC II system consists of lightweight, easy-to-assemble components and standard hardware that can be customized for any flow configuration.Ultrahigh-purity processing in accordance with Swagelok SC-01 is standard for substrate and manifold components. The IGC II System Configurator simplifies the layout, selection, and ordering of IGC II integrated gas system components.
A typical IGC II system consists of three layers—a substrate assembly, a manifold assembly, and mounting components. The substrate assembly provides the flow path for the process gas through the gas stick. The manifold assembly provides the flow path between two or more parallel gas sticks. The substrate-manifold assembly accepts any 1.5 in. (38.1 mm) C-ring surface-mount component. A conversion plate provides the mounting capacity for a mass flow controller, and a tube port is available to provide a 1/4 in. vertical tube port on a manifold or substrate.
A conversion plate provides the mounting capacity for a mass flow controller, and a tube port is available to provide a 1/4 in. vertical tube port on a manifold or substrate.
Swagelok Surface-Mount Components
IGC II System Configurator This download program simplifies the layout, selection, ordering, and assembly of IGC II integrated gas components. It automates the process of converting a conventional gas distribution design into a IGC II-based design, and produces a bill of materials and an assembly diagram.