Swagelok® Pressure Transducers
Swagelok pressure transducers provide accurate electronic pressure monitoring for industrial and ultrahigh-purity applications. They are offered in a wide range of pressure ranges, process connections, electrical connectors, and output signals to support a wide range of customer requirements.
More Information
Find pressure transducers in the product search.
Industrial Pressure Transducers—S Model (Standard Industrial),
E Model (Explosion Proof), and T Model (Intrinsically Safe)
All models feature stainless steel construction. A wide variety of pressure ranges, process connections, electrical connectors, output signals, and options enable configurations customized to meet system requirements.
 |
Features
- Thin film and piezoresistive sensor technology for repeatability, reliability, and stability.
- Available in flush diaphragm version for use with viscous fluids and slurries.
- Accuracy ≤0.5 % of span limit point calibration (0.25 % of span best fit straight line).
- Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa. Pressure references of compound, gauge, or absolute
- Process connections
- Internal diaphragm: Swagelok tube adapter, NPT, RG, RJ, ISO7 taper
- Flush diaphragm: EN
|
More Information
See industrial pressure transducers specifications.
Download the Industrial Pressure Transducers catalog.
[Back to top]
PTU Series Ultrahigh-Purity Pressure Transducers
Swagelok PTU series pressure transducers provide electronic monitoring of system pressure for ultrahigh-purity applications, with wetted components of 316L VIM-VAR and Elgiloy® for corrosion resistance and clean operation.
 |
Features
- Metal-thin film sensing technology, which consists of a metal-thin film resistor bridge on an Elgiloy® diaphragm, enables PTU series pressure transducers to maintain reliable readings over a wide range of temperatures.
- Modular construction and configurable, renewable electronics that enable interchangeability of internal components provide flexibility, reduce inventory, and make any required maintenance quick and simple.
- All wetted components are 316L VIM-VAR stainless steel and Elgiloy to promote corrosion resistance and clean operation
- Standard transducer enclosure meets Ingress Protection IP65/NEMA4 or IP54/NEMA3.
- No span adjustment is required after zero point correction so installation of field-replaceable electronics is quick and simple.
- Low internal volume minimizes dry-down and purge time, helping reduce qualification time.
|
More Information
See ultrahigh-purity pressure transducer specifications.
Download the Pressure Transducers, Ultrahigh-Purity—PTU Series catalog.
Download the PTU Series Pressure Transducer Technical Report.
[Back to top]
|