Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Swagelok® Sanitary Pressure Gauges
Swagelok offers 4 in. nominal (100 mm) dial size sanitary pressure gauges with psig and bar scales and 3-A–compliant Kwik-Clamp diaphragm-seal connections for use in a variety of biopharmaceutical and food-beverage-dairy applications.

Sanitary pressure gauge Specifications
Dial Ranges
• Compound

• Positive-Pressure

Accuracy
Configurations
Diaphragm Seal Connection
Temperature Rating
• Ambient
• Media (Operating)
• Temperature Error


Vacuum to 0 psi and
vacuum to 60 psi (4 bar)
0 to 60 psi (4 bar) through
0 to 300 psi (20 bar)
± 1.0 % of span
Lower mount, lower-back mount
1 1/2 and 2 in. Kwik-Clamp

25 to 140°F (–3 to 60°C)
25 to 300°F (–3 to 148°C)
± 0.06 % for every 10°F (5.5°C) temperature change from 68°F (20°C)

 
More Information
Download the Pressure Gauges for the Sanitary Industries—PSD and PSF Series catalog.
Contact your authorized Swagelok sales and service representative.

Additional Swagelok Pressure Gauges
See industrial and process pressure gauges.
See high-purity pressure gauges.


Features

  • Glycerin-filled case available
  • Available unfilled case with polysulfone lens autoclavable to 300°F (148°C)
  • All-welded 316L stainless steel diaphragm seal and Bourdon tube; stainless steel case
  • Electropolished diaphragm and seal 20 µin. (0.51 µm) Ra
  • 3-A compliant with Kwik-Clamp diaphragm seal connections

Testing
Every Swagelok sanitary pressure gauge is factory calibrated and pressure tested.

Options
Additional sanitary pressure gauge dial sizes, dial ranges, process connection types and sizes, fill fluids, and lens materials are available on request.



Swagelok Central Ontario

3585 Laird Road
Mississauga
Ontario
Canada
L5L 5Z8

905-607-1825
info@weston.swagelok.com