Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Pressure gauges, industrial and processSwagelok® Industrial and Process Pressure Gauges
Swagelok pressure gauges offer accuracy in accordance with ASME, EN, and JIS. Gauges are available in stainless steel and reinforced thermoplastic construction, unfilled or liquid filled, and with a variety of dial sizes, process end connections, and mounting configurations.

 

More Information
Download the Pressure Gauges, Industrial and Process—PGI Series catalog.
Download the Pressure Gauges for Panel Builders—PBG Series catalog.
Find pressure gauges in the product search.
See high-purity pressure gauges.
See sanitary pressure gauges.




PGI Series
Industrial and Process Pressure Gauges
Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.

 

Pressure gauges, PGI series

Specifications
Dial Ranges


Dial Sizes
Accuracy

Temperature Range
• Ambient
• Media
End Connections


Vacuum to 15 000 psi; 1000 bar; 100 MPa;
100 000 kPa; 400 mbar—multiple choices of primary and secondary scales
40 though 160 mm (1 1/2 through 6 in.)
In accordance with ASME B40.1,
EN 837-3, and JIS B7505

–40 to 140°F (–40 to 60°C)
392°F (200°C) maximum
Swagelok tube adapter, male NPT, male ISO parallel gauge thread (EN and JIS), and male ISO tapered thread process connections


More Information

Download the Pressure Gauges, Industrial and Process—PGI Series catalog.
Find pressure gauges in the product search.


Features

 

  • 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2, and 6 in.) dial sizes
  • Accuracy in accordance with ASME, EN and JIS standards
  • Available with a variety of end connections, including Swagelok tube adapters
  • Center-back, lower-back, and lower-mount configurations
  • Stainless steel and reinforced thermoplastic construction
  • Available unfilled or liquid-filled.

 

Testing and Calibration
Every Swagelok industrial pressure gauge is factory calibrated and pressure tested.

Options
Swagelok industrial and process pressure gauges are available with a large variety of options, as factory-installed options and in kits available for field installation:


 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Adjustable pointers
Orifices
Special cleaning
Certificates of calibration
Material certifications

Liquid fill
Panel-mount clamps
Front flanges
Rear flanges
Maximum indicating pointers

Coil steam siphons
Strap wrenches
Positionable gauge adapters
Snubber fittings—gauge protectors


[Back to top]




Pressure
Gauges for Panel Builders

PBG series panel-mounting pressure gauges provide a low profile, easy installation, welded construction, and laminated safety glass lens.

 

 

Panel builders gauge

Specifications
Dial Ranges

Dial Size
Accuracy

Temperature Ranges
• Ambient
• Media
End Connections


Vacuum to 15 000 psi; 1000 bar; 100 000 kPa
2 1/2 in (63 mm)
± 2 % / 1 % / 2 % of span in accordance with ASME B40.100, Grade A

–4 to 140°F (–20 to 60°C)
212°F (100°C)
Swagelok tube adapter and male NPT process connections

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 


More Information

Download the Pressure Gauges for Panel Builders—PBG Series catalog.
Contact your authorized Swagelok sales and service representative.


Features

  • Fits industry standard 2 9/16 in. (65.0 mm) panel hole cutout
  • 316 SS wetted components
  • Glycerin-filled case
  • Socket restrictor included for pulsation control
  • Crimped, tamper-resistant ring provides a permanent seal of gauge case to lens

Testing and Calibration
Every Swagelok PBG series pressure gauge is factory calibrated.


[Back to top]




Find a Sales & Service Center