Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok pressure gaugesSwagelok® Pressure Gauges
Swagelok gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications. They are offered in a wide range of pressure ranges, dial sizes, connections, mountings, and options to support a wide range of customer requirements.


Gauge with tube adapter process connection

Swagelok Tube Adapters Solve Alignment Problems
Swagelok tube adapters can help eliminate difficult alignment problems and can be used with any Swagelok tube fitting. For example, when installing a gauge with a pipe fitting end connection, it is often difficult to align the dial to the desired position without damaging the gauge. However, gauges with integral Swagelok tube adapters eliminate alignment problems.

 

 

 

 

 

 




PGI Series Industrial and Process Pressure Gauges and
PBG Series Pressure Gauges for Panel Builders

Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.


Industrial pressure gauges

Features

  • 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2, and 6 in.) dial sizes
  • Accuracy in accordance with ASME, EN, and JIS
  • Available with a variety of end connections, including Swagelok tube adapters
  • Center-back, lower-back, lower mount, and panel-mount configurations
  • Stainless steel and reinforced thermoplastic construction
  • Available unfilled or liquid filled

More Information
See industrial and process pressure gauges specifications.
Download the Pressure Gauges, Industrial and Process—PGI Series catalog.
Download the Pressure Gauges for Panel Builders—PBG Series catalog.
Find pressure gauges in the product search.
Contact your authorized Swagelok sales and service representative.

[Back to top]



PGU and PGC Series Ultrahigh-Purity and Clean Dry Air Pressure Gauges

Swagelok offers Bourdon tube pressure gauges to monitor positive system pressure and vacuum. Gauges are available for use in a wide range of applications, from bulk gas distribution to process tool applications.


Ultrahigh-purity and clean dry air models

Features

  • 40 and 50 mm (1 1/2 and 2 in.) dial sizes
  • PGU series: 1/4 in female VCR®, 1/4 in. rotatable male VCR, 1/4 in. integral male VCR, 1.5 in. flow-through surface-mount (IGC® II compatible) process connections
  • PGC series: 1/4 in. male NPT
  • Center-back and lower mount configurations
  • 316L VAR end connections (PGU series)
  • Accuracy in accordance with ASME B40.1


More Information

See ultrahigh-purity and clean dry air pressure gauges specifications.
Download the Pressure Gauges Ultrahigh-Purity and Clean Dry Air—PGU and PGC Series catalog.
Contact your authorized Swagelok sales and service representative.

[Back to top]


 


Swagelok Sanitary Pressure Gauges
Swagelok offers 4 in. nominal (100 mm) dial size sanitary pressure gauges with psig and bar scales and 3-A–compliant Kwik-Clamp diaphragm-seal connections for use in a variety of biopharmaceutical and food-beverage-dairy applications.

Sanitary pressure gauge


Features

  • 4 in. (100 mm) dial size
  • 3-A compliant
  • 316L stainless steel diaphragm and Bourdon tube
  • Kwik-Clamp diaphragm seal connection
  • Lower mount and lower-back mount configurations
  • Accuracy: ± 0.06 % of span for every 10°F (5.5°C) temperature change from 68°F (20°)

 

 

More Information
See sanitary pressure gauges specifications.
Download the Pressure Gauges for the Sanitary Industries—PSD and PSF Series catalog.
Contact your authorized Swagelok sales and service representative.

[Back to top]



Swagelok Southwestern Ontario

469 Campbell Street
Sarnia, ON N7T 2J1

519-336-3453
info@SW-Ontario.Swagelok.com