|
|
|
| |
|
Home
> Flow Sensors
|
Swagelok® Vertical Flow Sensors—FV4 Series
Swagelok vertical flow sensors sense increasing or decreasing flow in gas systems and actuate an electrical switch at a predetermined flow range.
 |
Specifications
Flow Sensor
Working Pressure
Temperature Range
Body Material
End Connections
• Types
• Sizes
Reed Switch |
Up to 5000 psig (344 bar)
–40 to 175°F (–40 to 79°C)
316L stainless steel
Swagelok tube fittings, VCR metal gasket face seal fittings, tube extensions
1/4 in. and 6 mm
Single-pole, double-throw,
3-wire/2-position |
More Information
Download the Vertical Flow Sensors—FV4 Series catalog.
Contact your authorized Swagelok sales and service representative.
Operation
The Swagelok FV4 series flow sensor contains a float with a calibrated orifice that moves up or down in the float guide as flow increases or decreases. A magnet encased in the float above the orifice alternates electrical continuity between the black and the red leads of the adjacent reed switch.
Features
- Models can be selected to sense either increasing flow or decreasing flow.
- Snap-action float provides positive actuation.
- All-welded construction ensures fluid containment.
- High-strength, permanent magnet and 316L SS materials enhance durability.
- Replaceable switch assembly outside flow path eases maintenance.
Testing
Every FV4 series flow sensor is tested for proper operation and is helium leak tested at the envelope to a maximum leak rate of 4 × 10–9 std cm3/s.
Cleaning and Packaging
All FV4 series flow sensors are are processed in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C.
Installation
The FV4 series flow sensor must be installed in a vertical orientation with the arrow pointing up.
Accessories
Replacement reed switch kit includes switch assembly, retaining ring, assembly tool, and instructions. |
|
|
|
Find a
Sales & Service Center
|
|
|
|
|