|
|
|
| |
|
Home
> Direct-Mount and Remote-Mount Manifolds
|
Direct-Mount Manifolds and Remote-Mount Manifolds Swagelok VE series direct-mount instrument manifolds offer flange mounting to instruments, gauges, pressure switches, and absolute pressure transmitters. Swagelok two-valve remote-mount manifolds feature an angled vent valve for panel mounting.
Direct-Mount Manifolds |
Remote-Mount Manifolds |
 |
Specifications Working Pressure Temperature Body Material Packing Material Manifold Connections • Types • Sizes |
Up to 6000 psig (413 bar) Up to 850°F (454°C) 316 stainless steel PTFE or graphite
Female NPT, flange (DIN and MSS) 1/4 and 1/2 in. | More Information Download the Direct-Mount Manifolds—VE Series catalog. Download the Remote-Mount Manifold catalog.
 Features
- Compact design
- Choice of packing and bonnet seal materials
- Nonrotating, hardened steel needle for positive shutoff
- Stainless steel stop pin
- Stainless steel handle with square drive stem and lock nut to ensure positive actuation
- Stem threads are cold rolled for high strength and smooth operation
- Two-piece knuckle joint enables nonrotating needle; joint is above packing, protected from system media
- Color-coded valve label rings
Direct-Mount Manifolds—VE Series
2-Valve Manifolds
- Direct mounting to gauges, pressure switches, or absolute pressure transmitters
- Vent port
- 1/2 in. female NPT or 1/2 in. female ISO 228/1 process connections
- DIN/IEC 61518 Type A or MSS flange connections
- Instrument bolt and seal kit included with manifold
3-Valve Manifolds  - Direct flange mounting to instrument on 2.12 in. (54.0 mm) centers
- 1/2 in. female NPT or 1/2 in. female ISO 228/1 process connections
- DIN/IEC 61518 Type A or MSS flange connections
- Instrument bolt and seal kit included with manifold
5-Valve Manifolds
- Direct flange mounting to instrument on 2.12 in. (54.0 mm) centers
- 1/2 in. female NPT or 1/2 in. female ISO 228/1 process connections
- DIN/IEC 61518 Type A or MSS flange connections
- Two vent ports
- Instrument bolt and seal kit included with manifold
Direct-Mount Manifold Options and Accessories
- Antitamper equalizer and vent valves (antitamper key sold separately)
- Stainless steel instrument flange bolts
- Sour gas service, with materials selected in accordance with NACE MR0175
- Additional instrument bolt and seal kits
- Mounting bracket kits
[Back to top]
Remote-Mount Manifold, Two Valve - Stainless steel body material standard; carbon steel available
- 1/4 in. and 1/2 in. female NPT end connections
- PTFE packing and bonnet seals standard; graphite available
[Back to top]
Testing Swagelok direct-mount and remote-mount manifolds are factory tested hydrostatically. A shell test is performed at 1.5 times maximum rated working pressure, and a seat test is performed at 1.1 times maximum rated working pressure, in accordance with BS EN 12266-1. |
|
|
|
Find a
Sales & Service Center
|
|
|
|
|