Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Compact Instrument Isolation Valves—V Series
Compact instrument isolation valves with integral block and bleed functions offer advantages over configurations with multiple valves and fittings.

Specifications
Working Pressure
Temperature
Body Material
Packing Material
Manifold Connections
Configurations
 
Up to 6000 psig (413 bar)
–65 to 1200°F (–53 to 648°C)
316 stainless steel
PTFE or Grafoil®
1/2 and 3/4 in. male NPT
Block and bleed;
double block and bleed


More Information
Download the Instrument Isolation Valves, Block and Bleed and Double Block and Bleed Valves—V Series catalog.
Contact your authorized Swagelok sales and service representative.


Featuresbleed valve and block valve
  • Metal-to-metal body-to-bonnet seal eliminates the need for O-ring or elastomer seals.
  • Hardened stainless steel, nonrotating ball stem tip provides consistent shutoff.
  • Rolled stem threads enhance cycle life.
  • Safety back seating seals in the fully open position, providing a secondary stem seal
  • Bleed valve:
    • Packing nut permits stem packing adjustment.
    • PTFE stem packing seals system fluid to atmosphere.
  • Block valve:
    • Packing bolt permits stem packing adjustment.
    • PTFE packing is below stem threads to isolate threads from system fluid

    Testing
    Every Swagelok instrument isolation valve is factory tested with nitrogen at 1000 psig (69 bar). Seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed with a liquid leak detector to a requirement of no detectable leakage.

    Cleaning and Packaging
    Every Swagelok instrument isolation valve is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).



    Find a Sales & Service Center

    Swagelok® Valves and Manifold Valves
    Instrumentation and process valves and manifolds offer a variety of end connections, including gaugeable Swagelok tube fittings; broad working pressure and temperature ranges; standard and special cleaning options available for high-purity and ultrahigh-purity service.
    Swagelok Process and Instrumentation Ball Valves

    Swagelok® Process and Instrumentation Ball Valves
    Swagelok ball valves offer a wide range of capabilities for on-off, switching, and crossover flow paths and versatile service options, including ball valves for high-pressure environments.