Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Bellows-Sealed 3-Valve Manifolds—V3 Series
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements.

Bellows-sealed 3-valve manifold Specifications
Working Pressure
Temperature
Body Material
End Connections 
•  Type
•  Size
 
Up to 2500 psig (172 bar)
Up to 1200°F (648°C)
316 stainless steel

Female NPT, Swagelok tube fitting, flange
1/2 in.


More Information
Download the Bellows-Sealed 3-Valve Manifolds—V3 Series catalog.
Contact your authorized Swagelok sales and service representative.

Features 

  • Swagelok B or U series bellows valves for general or severe service 
  • Gasketed or welded body-to-bonnet seals 
  • Cobalt-based alloy stem tips 


Technical Data
For component technical data, including materials of construction and dimensions, download these Swagelok catalogs: 


Testing
Every Swagelok bellows-sealed 3-valve manifold is factory vacuum tested with helium at room temperature to a maximum leak rate of 4 × 10–9 std cm3/s at the seat, envelope, and all seals.

Cleaning and Packaging
Every Swagelok bellows-sealed 3-valve manifold assembled with BG, BW, UG, or UW series valves is cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10).



Find a Sales & Service Center

Stainless steel tubing

Stainless Steel Tubing
Swagelok offers a selection of stainless steel instrumentation, chemically cleaned and passivated, and thermocouple-cleaned tubing in fractional, metric, and Imperial sizes.
UHP stainless steel tubing

Ultrahigh-Purity Stainless Steel Tubing
Swagelok® UHP stainless steel tubing has an electropolished internal surface finish of 10 µin. (0.25 µm) Ra and is cleaned and sealed in a cleanroom.