Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
The New 40G Instrumentation Ball Valve

The Swagelok® 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries.

However, in answering our customers’ requests to increase the valve’s application versatility in the South East of England and the rest of the world, Swagelok has modified the valve construction and developed an innovative assembly process.

The result is the new 40G series ball valve which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.  Using a patent-pending seal design, the 40G series ball valve resists packing deformation, or "cold-flow," for increased thermal performance and improved leak resistance. Its expanded temperature range from –53 to 148°C (–65 to 300°F) meets application demands for both environmental and heated-process applications.


Please contact your Area Sales Manager or e-mail us at info@london.swagelok.com to discuss your applications further.


Find a Sales & Service Center



Forgot password?

Swagelok® Tube Fitting Installation and Safety Seminar
Students receive hands-on instructions on the proper use, installation, and maintenance of tube fittings.
Automatic Orbital Welding Training
The Swagelok® welder training program is designed to provide welders, welding supervisors, and quality assurance and control personnel with a more thorough understanding of the orbital welding process and skills required to be proficient at this discipline.