Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Pipe Thread Sealants
Swagelok pipe thread sealants are compatible with a wide range of chemicals, enabling leak-tight sealing in a variety of applications.

More Information
Download the Swagelok Tools and Accessories catalog.
Find pipe thread sealants in the product search.



SWAK® Anaerobic Pipe Thread Sealant

SWAK pipe thread sealant Specifications
Cure Time

Pressure Rating

Temperature Rating
Viscosity
Storage Temperature
Shelf Life

At room temperature, allow 24 h minimum before pressurizing
Pipe or fitting working pressure up to 10 000 psig (689 bar)
–65 to 350°F (–53 to 176°C)
Greater than 100 000 cP
45 to 85°F (7 to 29°C)
Five years at recommended storage temperature

Features
  • Cures to a bond that resists vibration or shock.
  • Lubricates threads, preventing costly thread damage due to galling and seizing during assembly.
  • Allows low breakaway torque for easy-to-break connections, even after fully cured.
  • Is compatible with a wide range of chemicals.
  • Applies quickly and easily.
  • Clings to threads and will not shred or tear on assembly.
  • Available in 6, 50, and 250 cm³ tube sizes.




    PTFE Tape Pipe Thread Sealant

    PTFE tape sealant Specifications
    Temperature Rating
    Tape Sizes

    Up to 450°F (232°C)
    • 1/4 by 576 in. (6.4 mm by 1463 cm) for 1/8 to 3/8 in. male tapered pipe
    • 1/2 by 288 in. (12.7 mm by 732 cm) for 1/2 in. and up male tapered pipe

    Features

    • Conforms to Commercial Item Description A-A-58092


    Applications

    • Plastics
    • Chemicals
    • Aluminum
    • Corrosives
    • Stainless steel
    • Hydraulic fluids
    • Ceramic
    • Refrigerants
    • Synthetic rubber
    • Aromatic fuels
    • Carbon steel and special alloys




    PTFE-Free Pipe Thread Sealant

    PTFE-free sealant Specifications
    Pressure Rating


    Temperature Rating
    Flash Point
    Storage

    Pipe or fitting working pressure up to 10 000 psig (689 bar) at room temperature
    –65 to 300°F (–53 to 148°C)
    355°F (179°C)
    Shelf life is up to 5 years when stored at 45 to 85°F (8 to 29°C).

    Features

    • Seals immediately.
    • Lubricates threads, preventing costly thread damage from galling and seizing during assembly.
    • Allows low breakaway torque for easy-to-break connections.
    • Is compatible with a wide range of chemicals.
    • Clings to threads and will not shred or tear on assembly.
    • Available in 1.69 fl oz (59 cm³) tube.


    Find a Sales & Service Center

    Trunnion ball valves, 83 series and H83 series group

    Trunnion Ball Valves—83 Series and H83 Series
    With a trunnion-style ball and spring-loaded seat, 83 series and H83 series ball valves are approved for ECE R110 applications and are suitable for other applications up to 10 000 psig.
    Ball valve, 60 series, General-Purpose and Special-Application

    General-Purpose and Special-Application Ball Valves—60 Series
    Swagelok® 60 series general-purpose and special-application ball valves are designed for reliability and low maintenance, with the versatility to handle a broad range of applications.