Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Snooper tube
Apply a stream of Snoop liquid leak detector to a pressurized connection. Formation of bubbles at the connection indicates leakage.
Swagelok® Liquid Leak Detectors

Snoop® and Real Cool Snoop liquid leak detectors detect gas leaks in hard-to-reach areas.

  • Sustained bubble action works even on very small leaks and vertical surfaces.
  • Flexible snooper tube extends for hard-to-reach areas.
  • Formula does not contain chlorine, aliphatic amines, or ammonium compounds.
  • Formula dries clean, without staining.

More Information
Download the Swagelok Leak Detectors, Lubricants, and Sealants catalog.
Find Snoop liquid leak detectors in the product search.




Snoop Liquid Leak Detector

Snoop liquid leak detector Specifications
Temperature Rating
Specifications

27 to 200°F (–2 to 93°C).
Meets the performance requirements of:
• MIL-PRF-25567 Leak Detector Compound, Oxygen Systems, Type I, 1 to 70°C (33 to 158°F).
• NFPA 52 Section 6-12.2 Leak Testing Compressed Natural Gas Vehicular Fuel System.
• EPA Part 60, Appendix A, Method 21, Section 4.3.3 Alternative Screening Procedures Using Soap Solutions.

Features
  • Nontoxic, noncorrosive, nonflammable
  • Available in 2 oz (59 mL), 8 oz (236 mL), and 1 gal (3.8 L) bottles



Real Cool Snoop Liquid Leak Detector

Real Cool Snoop liquid leak detector Specifications
Temperature Rating
Specifications

–65 to 200°F (–54 to 93°C).
Meets the performance requirements of:
• MIL-PRF-25567 Leak Detector Compound, Oxygen Systems, Type II,
–54 to 1°C
(–65 to 33°F).
• NFPA 52 Section 6-12.2 Leak Testing Compressed Natural Gas Vehicular Fuel System.
• EPA Part 60, Appendix A, Method 21, Section 4.3.3 Alternative Screening Procedures Using Soap Solutions.

Features
  • Noncorrosive, nonflammable
  • Available in 8 oz (236 mL) and 1 gal (3.8 L) bottles


Dibert Valve & Fitting Co., Inc.

6606 Jefferson Davis Highway
Richmond, VA 23237

804-275-7871
info@Dibert.swagelok.com