Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Thread Lubricants
Swagelok offers several Goop® thread lubricants, for use with a variety of metals and alloys, to ease assembly of leak-tight connections.

More Information
Download the Swagelok Leak Detectors, Lubricants, and Sealants catalog.
Find thread lubricants in the product search.




Blue Goop®

Oil-based thread lubricant for use on stainless steel, steel, titanium, aluminum, and nickel-based alloys.

Blue Goop thread lubricant



Specifications

• Performs in temperatures up to 400°F (204°C)


Features
  • Resists galling
  • Resists water washout
  • Is a deep blue color that is not affected by water
  • Contains PTFE
  • Available in 2 oz (59 cm³) tube, 1 lb (450 g) can, and 55 lb (25 kg) bucket



Pure Goop®
Halocarbon-based thread lubricant for use on titanium, stainless steel, steel, and nickel-based alloys.

Pure Goop lubricant





Specifications

• Performs in temperatures up to 350°F (176°C)


Features
  • Resists galling
  • Is chemically nonreactive with a wide range of materials
  • Is noncorrosive to metals
  • Resists moisture
  • Available in 2 oz (59 cm³) tube and 1 lb (450 g) can



Silver Goop®
Oil-based thread lubricant for use on stainless steel and high-temperature alloys.

Silver Goop lubricant





Specifications

• Performs in temperatures up to 1500°F (815°C)


Features
  • Resists galling
  • Contains a nonmelting antiseize agent
  • Lowers torque on threaded parts
  • Stays in place between mating surfaces regardless of force applied
  • Resists moisture
  • Available in 2 oz (59 cm³) tube and 1 lb (450 g) can



Vac Goop
Fluorosilicone-based thread lubricant for use on threads, O-rings, gaskets, glass seals, and metal parts in vacuum systems.

Vac Goop lubricant





Specifications

• Performs in temperatures up to 300°F (148°C)


Features
  • Resists galling
  • Has extremely low vapor pressure
  • Minimizes outgassing problems
  • Is chemically nonreactive with a wide range of materials
  • Resists moisture
  • Available in 2 oz (59 cm³) tube and 1 lb (450 g) can


Find a Sales & Service Center