|
|
|
| |
|
Home
> Integrated Test Valve Assembly
|
Swagelok® Integrated Test Valve Assembly with Universal Mount for Steam Traps—TVA Series
Swagelok integrated test valve assemblies offer fast visual monitoring of steam trap performance.
 |
Specifications
Service Rating
Body Materials
Packing/Seat Material
Strainer
End Connections
• Types
• Sizes |
250 psig (17.2 bar) at 417°F (213°C)
316/316L stainless steel, CF3M
Reinforced PTFE
316 SS with silver, 20-mesh (840 µm)
Swagelok tube fitting, NPT, ISO
1/2 and 3/4 in., 12 mm |
More Information
Download the Integrated Test Valve Assembly with Universal Mount for Steam Traps—TVA Series catalog.
Contact your authorized Swagelok sales and service representative.
Features
- Integrated Test Valve Assembly with Universal Mount
- Assembly consists of two stainless steel 63 series ball valves and a universal mount; two mounting bolts to mount steam trap are included. Steam trap is not included.
- Compact design reduces space requirements; flange of universal mount bolts directly to the ball valve body.
- Isolation valve provides quick, quarter-turn shutoff.
- Test valve allows visual monitoring of steam trap performance with quarter-turn operation.
- Strainer cap provides access to strainer element.
- Choice of left or right flow direction with a flow direction arrow on the universal mount.
Universal Mount
- Service rating: 600 psig (41.3 bar) at 750°F (400°C)
- Two-bolt, universal design offers quick, easy installation of a steam trap.
- Carbon steel mounting bolts (3/8-16 threads) included.
- Universal mount included on test assembly; also sold separately.
- Isolation and Test Ball Valves
- Oval handle types include locking, nonlocking, and latch-locking.
- Locking handles enable compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147 Control Of Hazardous Energy.
- Choice of test valve vent locations includes facing towards the steam trap, facing away from steam trap, and facing down.
- See the Swagelok Ball Valves, General Purpose and Special Application—60 Series catalog for stainless steel 63 series valve technical data, including materials of construction and other option
Testing
Every Swagelok integrated test valve assembly is factory tested with nitrogen at 600 psig (41.3 bar). Valve seats have a maximum allowable leak rate of 0.1 std cm3/min. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.
Cleaning and Packaging
All Swagelok integrated test valve assemblies are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Options and Accessories
- Universal mount optional strainer cap with integral Swagelok tube adapter allows direct mounting of blowdown valve.
- Bolt and strainer kit
- Strainer gasket kit
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|