|
|
|
| |
|
Home
> FJ Series Hose
|
FJ Series Low-Pressure All-Metal Hose With a variety of sizes, end connections and options, Swagelok® FJ series all-metal hose broadens our product line of low-pressure all-metal hoses for industrial applications. FJ series custom hose assemblies are available in lengths up to 100 ft. (30.4 m).
 |
Specifications Working Pressure Rating Temperature Rating Nominal Hose Sizes End Connection Sizes Materials Core End Connections Overbraid |
Vacuum to 1600 psig (110 bar) -325 to 800°F (-200 to 426° C) 1/4 to 2 in. (6.4 to 50.8 mm) 1/4 to 2 in. (6 to 38 mm)
316L SS 316 SS 304 SS standard (316 SS available) |
More Information Download the All Metal Hose Low Pressure - FJ Series catalog. For customer and technical service contact your local Swagelok sales and service center.
Features - Wide variety of fractional and metric end connections
- End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.
- Custom assemblies available
- Optional silicone fiberglass and acryl-saturated fiberglass cover, 316 overbraid, and identification tags are available
Testing Every Swagelok FJ series hose assembly is inboard helium leak tested to a maximum leak rate of 1 × 10–5 std cm3/s. Test certification available upon request.
Optional Testing
Helium Leak Testing Inboard helium leak tested to a maximum leak rate of 1 × 10–9 std cm3/s. Test certification available upon request
Hydrostatic Testing Hydrostatic pressure test to 1.5 times the rated working pressure of the hose at 70°F (0°C) with no visible leakage. Test certification available upon request.
Nitrogen Pressure Testing Nitrogen gas bubble leak test at 100 psig (6.8 bar) or customer-specifed test pressure, not to exceed 1.5 times the rated working pressure of the hose at 70°F (0°C) with no visible leakage Test certification provided.
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|