|
|
|
| |
|
Home
> Vinyl Tubing
|
Swagelok® LT Series Vinyl Tubing and
End Connections for Soft Plastic Tubing and Hose
Soft, flexible, and clear, Swagelok vinyl tubing handles a wide variety of laboratory chemicals. Swagelok HC series end connections allow for easy installation of soft plastic or rubber tubing.
More Information
Download the Hose and Flexible Tubing catalog.
Find vinyl flexible tubing in the product search.
Find soft plastic and rubber tubing end connections in the product search..
Find hose connectors, clamps, and cutters in the product search.
Additional Flexible Tubing Products
Convoluted metal vacuum tubing
PFA tubing
Swagelok LT Series Vinyl Tubing
 |
Specifications
Material
Nominal Sizes
Working Pressure at 70°F (20°C)
Temperature Range |
Clear vinyl
1/2 to 1/2 in. ID
Up to 40 psig (2.7 bar)
–40 to 165°F (–40 to 73°C) |
Features
- Smooth-bore, polyvinyl chloride (PVC) material.
- Can be used with Swagelok tube fitting and metal insert.
- Good for a variety of applications where system transparency is desired.
- Bulk tubing and end connections available for field assembly.
- Thick-wall tubing available in 1/4 and 3/8 in. sizes for vacuum-service applications
Cleaning and Packaging
Swagelok vinyl tubing is cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Each roll of tubing is coiled individually and boxed.
End Connections for Soft Plastic Tubing and Hose
 |
Specifications
Material
Sizes
Types |
316 stainless steel or brass
1/8 to 1 in.
NPT, male ISO/BSP tapered, Swagelok tube fittings, Swagelok tube adapters, sanitary flanges
|
Features
- Reusable on other assemblies.
- May be used without a hose clamp or sleeve in low-pressure applications.
- Use of a hose clamp or sleeve may be required in higher-pressure applications.
|
|
| Hose Connector Sleeve |
Hose Clamp |
Accessories
Swagelok hose connector sleeves are used to secure soft plastic or rubber tubing to hose connectors. Swagelok hose clamps have a smooth inside diameter surface that provides high sealing pressure and reduces torque on screw.
|
|
|
|
Find a
Sales & Service Center
|
|
|
|
|