Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search
 
Metal Hose
Swagelok® all-metal, 316L stainless steel convoluted core hoses feature working pressures up to 3100 psig (213 bar) and working temperatures up to 850°F (454°C). Metal hose products are available with a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.

More Information
Download the Swagelok Hose and Flexible Tubing catalog.

Additional Hose Products
Convoluted-core PTFE hose
Nylon hose for CNG
Nylon and polyethlene hose
Coreflex U series PFA hose
Rubber hose
Smooth-bore PTFE hose



FM Series—316L SS Braid Reinforcement
FM series hose exhibits strong performance in dynamic cycling applications and is commonly used in high-temperature vacuum applications and medium-pressure corrosive environments, or where permeation is undesirable. Standard and custom assemblies are available.

Specifications
• Materials


• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: convoluted 316L SS
Reinforcement: 316L SS braid
End connections: 316 SS
1/4 through 2 in.
Vacuum to 3100 psig (213 bar)
–325 to 850°F (–200 to 454°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings
FM series metal hose cutaway

More Information
Find convoluted-core 316L SS hose, 316L SS braid in the product search.

[Back to top]



FJ
Series—304 SS Braid Reinforcement

FJ series hose is commonly used in high-temperature vacuum or general-purpose applications where permeation is undesirable. Custom assemblies are available.

Specifications
• Materials


• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: convoluted 316L SS
Reinforcement: 304 SS braid (316L SS available)
End connections: 316 SS
1/4 through 2 in.
Vacuum to 1600 psig (110 bar)
–325 to 800°F (–200 to 426°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR­ metal gasket face seal fittings, female VCO O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt weld fittings
FJ series hose cutaway

More Information
Contact your authorized Swagelok sales and service representative.


[Back to top]




FL Series—321 SS Braid Reinforcement
FL series hose is commonly used in high-temperature vacuum and general-purpose dynamic-cycling applications. Standard and custom assemblies are available.

Specifications
• Materials


• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: convoluted 316L SS
Reinforcement: 321 SS braid
End connections: 316 SS
1/4 and 1/2 in.
Vacuum to 1500 psig (103 bar)
–325 to 850°F (–200 to 454°C)
Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, tube butt weld fittings
FL series metal hose cutaway

More Information
Find convoluted-core 316L SS hose,  321 SS braid in the product search.

[Back to top]




Testing

Every Swagelok all-metal hose assembly is inboard helium leak tested to a maximum leak rate of
1 × 10–5 std cm3/s.

Cleaning and Packaging
Swagelok all-metal hose components are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Each hose is bagged individually and boxed; longer hoses are coiled, bagged, and boxed.

Options
Options include fire jacket and thermosleeve hose covers; lanyard tags; and additional helium leak, nitrogen pressure, and hydrostatic testing.

[Back to top]



Find a Sales & Service Center