Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Convoluted Metal Vacuum Flexible Tubing,
Hose, and Couplings
Convoluted flexible metal tubing and hose can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications, as well as provide isolation from vibration.




CT Convoluted Vacuum Flexible Tubing
Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15 % and extended up to 50 % of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available.

Specifications
• Material
• Nominal Tubing Sizes
• Working Pressures
• Temperature Range
• End Connections 
 
321 stainless steel
1/4 through 1 1/2 in.
Vacuum (10–9 torr) up to 100 psig (6.8 bar)
70 to 1000°F (20 to 537°C)
Factory and field assembly: Swagelok VCR® metal gasket face seal fittings; VCO® O-ring face seal fittings; XBA adapters for connecting to socket and butt weld fittings, Swagelok tube fittings, and Ultra-Torr™ vacuum fittings
Field asssembly only: XOA adapters to support the tubing cuff with Ultra-Torr vacuum fittings.
CT convoluted vacuum flexible tubing 

More Information
Download the Swagelok Hose and Flexible Tubing catalog.
Find vacuum flexible tubing assemblies in the product search.
Find vacuum flexible tubing lengths, no end connections in the product search.
Find vacuum convoluted 321 SS tubing adapters in the product search.

Testing
Every Swagelok CT series tubing assembly with factory-welded end connections is inboard helium leak tested to maximum leak rate of 1.8 × 10–7 std cm3/s. 

Cleaning and Packaging
Swagelok CT series tubing assemblies and adapters are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Each item is individually packaged for cleanliness and protection.

[Back to top]



Vacuum Flexible Hose, Tubing, and Couplings
Swagelok flexible metal vacuum tubing is available with or without flange end connections.



Vacuum flexible tubing, hose, and couplings

Specifications
Material



Nominal Sizes
Vacuum Range



Temperature


Bellows: 321 stainless steel
Braid: 304 stainless steel (single braid)
Tube extensions: 304 stainless steel
Flanges: 304 stainless steel
3/4 to 2 in.
Tubing: ≥ 10–5 Torr 
Coupling
•  Copper seal: ≥ 10–12 Torr
•  Elastomeric seal: ≥ 10–10 Torr
•  Copper seal: –325 to 932°F (–200 to 500°C)
•  Elastomeric seal: –4 to 302°F (–20 to 150°C)


More Information
Download the Swagelok Vacuum Flexible Hose, Tubing, and Couplings catalog.
Find  KF flexible tubing in the product search.
See more about Swagelok vacuum fittings.
Contact your authorized Swagelok sales and service representative.

Features
  • Vacuum hose is available with KF, ISO, and CF flanges  in lengths from 12 to 36 in. (305 to 914 mm).
  • Vacuum tubing is available with or without KF, ISO, and CF flanges in lengths from 12 to 36 in. (305 to 914 mm).
  • Vacuum couplings are available with KF, ISO, and CF flanges in lengths from 3.20 to 7 in. (81.3 to 178 mm).
  • CF-flanged  tubing and couplings have one rotatable and one nonrotatable end for ease of alignment.

[Back to top]


Find a Sales & Service Center