Swagelok® Gauges, Transducers, and Flow Control Devices
Gauges: Industrial, Process, Safety, Miniature, Low-Pressure, High-Purity
Transducers: Industrial, Explosion-Proof, Ultrahigh-Purity
- Swagelok tube adapter and Swagelok VCR® end connections available for easy positioning
- A variety of mounting options
- Meet ASME, EN, and JIS standards
To see Swagelok gauges and transducers, use the online gauges and transducers product search.
To see product catalogs and instructions, use the gauges and transducers resources page.
Flow Control Devices: Excess Flow Valves, Flow Sensors, Steam Trap Integrated Test Valve Assemblies, Concentration Monitors
To see Swagelok excess flow valves, use the online flow devices product search.
Gauges
Swagelok Pressure Gauges Swagelok gauges provide accurate pressure measurement for industrial and ultrahigh-purity applications. They are offered in a wide range of pressure ranges, dial sizes, connections, mountings, and options to support a wide range of customer requirements.
[Back to top]
Transducers
Swagelok Pressure Transducers  Swagelok pressure transducers provide accurate electronic pressure monitoring for industrial and ultrahigh-purity applications. They are offered in a wide range of pressure ranges, process connections, electrical connectors, and output signals to support a wide range of customer requirements.
[Back to top]
Flow Control Devices
Swagelok Excess Flow Valves and Flow Sensors  Swagelok excess flow valves and vertical flow sensors enable monitoring of fluid flow in industrial and high-purity systems.
 Swagelok Integrated Test Valve Assembly with Universal Mount for Steam Traps—TVA Series Swagelok integrated test valve assemblies offer fast visual monitoring of steam trap performance.
Swagelok CR-288® Concentration Monitor
The Swagelok CR-288 concentration monitor provides real-time, temperature-compensated concentration measurement in a compact, ultrahigh-purity package. The monitor uses an optical system to accurately measure liquid chemical concentration in real time. The digital display unit (DDU) and 288-connect® software package combine convenient scalable data interface and acquisition options via a graphical user interface and liquid crystal display.
[Back to top] |