Swagelok® Weld Fittings
Swagelok offers weld fittings, in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
More information
Find weld fittings in the product search.
Contact your authorized Swagelok sales and service representative.
Weld Fittings—Ultrahigh-Purity, Specially Cleaned, and Industrial
|
Specifications
Pressure Ratings
Temperature Ratings
Material
End Connections
• Types
• Sizes
Configurations |
Up to 12 600 psig (868 bar)
Up to 1000°F (537°C)
316, 316L, 316L VIM-VAR stainless steels
Micro-Fit® (miniature tube butt weld), tube butt weld, tube socket weld, pipe socket weld, pipe butt weld
1/8 to 1 in.; 6 to 18 mm
Straights, elbows, tees, crosses, reducers, adapters |
More Information
Download the Weld Fittings—Ultrahigh-Purity, Specially Cleaned, and Industrial catalog.
Find weld fittings in the product search.
 |
| Micro-FIt miniature tube butt weld fittings allow close component spacing and provide flow and service ratings equal to larger fittings. |
Features
- Precision fittings for manual or automatic welding equipment.
- Square, sharp, burr-free weld ends.
- Precisely finished diameters match tube diameters.
Cleaning and Packaging
Standard—Weld fittings are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10).
Special (SC‑11)—Weld fittings are available cleaned and packaged in accordance with Swagelok Special Cleaning and Packaging (SC‑11) to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C.
Photovoltaic (SC‑06)—Select weld fittings are available cleaned and packaged in accordance with Swagelok Photovoltaic Process Specification (SC‑06) to meet the process requirements of solar cell production. Standard surface finish is average 10 μin. (0.25 μm) Ra.
SC-06–cleaned weld fittings are available with controlled surface finishes and electropolishing. Wetted surfaces are finished to 5 μin. (0.13 μm) Ra.
Ultrahigh-Purity (SC‑01)—Select weld fittings are available with controlled surface finishes, electropolished, and specially cleaned. Wetted surfaces are finished to 5 μin. (0.13 μm) Ra. For more information, see Swagelok Ultrahigh-Purity Process Specification (SC-01).
[Back to top]
SAF 2507 Super Duplex Weld Fittings
 |
Specifications
Pressure Ratings
Temperature Ratings
Material
End Connections
• Types
• Sizes
Configurations |
Up to 26 200 psig (1810 bar)
Up to 600°F (315°C)
SAF 2507 super duplex stainless steel
Tube butt weld, male adapters, female connectors
1/4 to 1 in.
Straights, elbows, tees, reducers |
More Information
Download the SAF 2507 Super Duplex Weld Fittings catalog.
Find SAF 2507 super duplex weld fittings in the product search.
Features
- Excellent corrosion resistance in chloride-containing environments.
- Manufactured from a special grade of SAF 2507 material that has a minimum pitting resistance equivalent (PRE) value of 42.5.
- Welding process requires no filler material or special shielding gases.
- Radius internal junction smooth transitions flow.
- Material traceability.
[Back to top]
Weld Fittings for Vacuum Service
 |
Specifications
Vacuum Range Temperature Range
Material
End Connections
• Types
• Sizes
Configurations |
≥10–9 Torr
–325 to 842°F (–200 to 450°C)
304 stainless steel
Tube butt weld
1/2 to 4 in.
Elbows, return bends, tees, crosses, reducers, end caps |
More Information
Download the Weld Fittings for Vacuum Service catalog.
Contact your authorized Swagelok sales and service representative.
Features
- Vacuum-annealed, cold-formed tubular fittings minimize likelihood of stress corrosion cracking.
- Tees and crosses are fabricated using the pulled-port and 100 % penetration GTAW weld techniques.
- 304 stainless steel construction with bead-blasted finish standard; 316L stainless steel available.
[Back to top]
Stainless Steel Tubular Fittings
 |
Specifications
Material
End Connections
• Types
• Sizes
ID Surface Finish
• Ultrahigh-purity
• Chemically cleaned and passivated
Configurations |
316L stainless steel
Tube butt weld
1/4 to 4 in.; 6 to 18 mm
10 µin. (0.25 µm) Ra max
20 or 32 µin. Ra max
Elbows, tees, reducers, end caps, coaxial fittings |
More Information
Download the Stainless Steel Tubular Fittings—Ultrahigh-Purity and Chemically Cleaned and Passivated catalog.
Download the Ultrahigh-Purity Stainless Steel Tubular Fitting—Metric Sizes catalog.
Contact your authorized Swagelok sales and service representative.
Features
- Each tubular fitting is marked to identify manufacturer, material type, and heat code.
- Controlled sulfur levels promote reliable, consistent orbital welding.
Processing
Ultrahigh-Purity—Ultrahigh-purity tubular fittings are rinsed with 18 MΩcm DI water and purged with filtered nitrogen. Ends are sealed in an ISO Class 4/Federal Class 10 cleanroom.
Chemically Cleaned and Passivated—Chemically cleaned and passivated tubular fittings are manufactured from 316L stainless steel. Nonvolatile residue levels are compliant with ASTM G93, Level A requirements. These fittings also meet requirements of CGA G4.1.
Packaging
Ends are faced and protected with polyamide nylon film and polyethylene caps; packed in polyethylene bags.
[Back to top] |