Vacuum, Fittings, Flanges, and Adapters
Swagelok® offers an expanded line of products, including adapters, fittings, and flanges for use in many vacuum applications.
Ultra-Torr Fittings
 |
Specifications
Temperature Rating
Material
• Body, nut, sleeve
• O-ring
End Connections
• Sizes
• Types |
–25 to 400°F (–31 to 204°C)
Stainless steel
Fluorocarbon FKM
1/16 to 1 1/2 in.
Swagelok tube fitting, male NPT, male adapter |
More Information
Download the Ultra-Torr Vacuum Fittings catalog.
Find ultra-torr vacuum fittings in the product search.
Features
- Reliable, repeatable sealing performance.
- O-ring seals to glass, metal, or plastic tubing.
- Knurled nut for easy, finger-tight assembly.
Testing
The ultra-torr vacuum fitting design has been helium leak tested to a maximum leak rate of 4 × 10–9 std cm3/s at ambient temperature. The leak rate increases as temperature increases due to permeation through the O-ring.
Cleaning and Packaging
Swagelok ultra-torr vacuum fittings are cleaned to remove machine oil, grease, and loose particles. For more information, see Swagelok Standard Cleaning and Packaging (SC-10).
[Back to top]
CF Flanges and Fittings
 |
Specifications
Vacuum Range
• Copper Gaskets
• Fluorocarbon FKM Gaskets
Operational Temperature
• Copper Gaskets
• Fluorocarbon FKM Gaskets
Material
End Connections
• Sizes
• Configurations |
≥10–12 Torr
≥10 –8 Torr
–325 to 842°F (–200 to 450°C)
–4 to 302°F (–20 to 150°C)
304 stainless steel
3/4 to 4 in. tube;
CF 133 to CF 600 flange
Flanges, elbows, nipples, tees, crosses |
More Information
Download the Vacuum Fittings—CF Flanges and Fittings catalog.
Contact your authorized Swagelok sales and service representative.
Features
- Designed in accordance with ISO 3669.
- Available in rotatable and nonrotatable models, with either through holes or tapped holes.
- Joint consists of an OFHC (oxygen-free, high- conductivity) copper gasket compressed between two “sexless” flanges secured with stainless steel fasteners.
[Back to top]
KF Flanges and Fittings
|
Specifications
Vacuum Range
Operational Temperature
• Fluorocarbon FKM O-Rings
• Silicone O-Rings
• Buna O-Rings
Material
End Connections
• Sizes
• Configurations |
≥10 –8 Torr
–4 to 392°F (–20 to 200°C)
–58 to 446°F (–50 to 230°C)
–22 to 230°F (–30 to 110°C)
304 stainless steel
1/2 to 2 in. tube;
NW 10 to NW 50 flange
Flanges, elbows, nipples, tees, crosses, clamps |
More Information
Download the Vacuum Fittings—KF Flanges and Fittings catalog.
Find KF vacuum fittings in the product search.
Features
- Designed in accordance with ISO 2861.
- Joint consists of an O-ring supported by a centering ring, two “sexless” flanges, and a clamp.
[Back to top]
ISO Flanges and Fittings
|
Specifications
Vacuum Range
Operational Temperature
• Fluorocarbon FKM O-Rings
• Buna O-Rings
Material
End Connections
• Sizes
• Configurations |
≥10 –8 Torr
–4 to 392°F (–20 to 200°C)
–22 to 230°F (–30 to 110°C)
304 stainless steel
2 1/2 to 6 in. tube;
ISO 63 to ISO 160 flange
Flanges, elbows, nipples, tees, crosses, clamps |
More Information
Download the Vacuum Fittings—ISO Flanges and Fittings catalog.
Find ISO clamps and seals in the product search.
Features
- Designed in accordance with ISO 1609.
- Joint consists of an O-ring supported by a centering ring, two “sexless” flanges, and a series of clamps.
[Back to top]
Adapter Fittings

|
Specifications
Vacuum Range
• Copper Seal
• Elastomeric Seal
Operational Temperature
• Copper Seal:
• Elastomeric Seal
End Connections
• Sizes
• Configurations |
≥10–12 Torr
≥10 –8 Torr
–325 to 842°F (–200 to 450°C)
–4 to 302°F (–20 to 150°C)
1/8 to 1 in.
KF to NPT, VCR® metal gasket face seal, and Swagelok® tube fitting;
CF to VCR metal gasket face seal and Swagelok tube fitting |
More Information
Download the Vacuum Fittings—Adapter Fittings catalog.
Find adapter fittings in the product search..
[Back to top]
|