Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 

Vacuum Flexible Hose and CouplingsVacuum Flexible Hose and Couplings
Flexible hose and couplings are typically used to correct misalignment between static connections or provide vibration isolation.

Features  

  • CF-flanged hose have one rotatable and one non-rotatable end for ease of alignment
  • The minimum static bend radius is measured from the hose center line while the hose is under vacuum.

Connections
  • KF flexible hose and couplings
  • ISO flexible hose and couplings
  • CF flexible hose and couplings
  • Convoluted stainless steel tubing

Vacuum Range

Coupling 

  • Copper seal: ≥ 10–12 Torr
  • Elastomeric seal: ≥ 10–10 Torr

Hose:  ≥ 10–5 Torr

Operational Temperature Range

  • Copper seal: –325 to 932°F (–200 to 500°C)
  • Elastomeric seal: –4 to 302°F (–20 to 150°C)

Download the
Vacuum Flexible Hose and Couplings Catalog.
See other vacuum products.




Find a Sales & Service Center

Swagelok® Fittings
Tube fittings, medium-pressure fittings, high-pressure fittings, pipe fittings, weld fittings, biopharm fittings, sanitary fittings, fine thread flare and pfa tube fittings, vco® fittings, vcr® fittings, vacuum fittings.
Swagelok biopharm fittings

Biopharm Fittings, BPE and TS Series
Swagelok­®­ BPE series fittings are offered in up to 6 in. sizes in a variety of configurations and can be ordered with inspection by an independent, third-party service to verify compliance with ASME-BPE requirements. Swagelok TS series biopharm fittings feature controlled gasket compression to prevent gasket extrusion and fluid holdup.