Change Language Home Log In Shopping Cart Sales & Service Site Map Contact Us
Fluid System Technologies Search  
 
Swagelok® Gaugeable Tubing Fittings and Adapter Fittings
The live-loaded, two-ferrule tube fitting is easy to install, with no torque transmitted to tubing during installation. The Swagelok gap inspection gauge ensures sufficient pull-up upon initial installation.


Swagelok tube fittings Specifications
Pressure Ratings
Material
End Connections
• Types


• Sizes
Configurations

Up to 11 000 psig / 760 bar
316 stainless steel, brass, carbon steel

NPT, ISO/BSP, SAE/MS, AN, weld ends, port connectors, sanitary flanges, tube adapters
1/16 to 2 in.; 2 to 50 mm
Straights, elbows, tees, crosses, caps, plugs, nuts, ferrules


More Information
Download the Swagelok Gaugeable Tube Fittings and Adapter Fittings catalog.
Download the New 316 Stainless Steel Swagelok Advanced Tube Fittings technical report.
Find tube fittings and tube adapters in the product search.
See Swagelok tube fittings in PFA material.
See Swagelok tube fittings in additional materials (SAF 2507™ super duplex stainless steel and alloy 400).
See Swagelok tube fittings for special purposes.
See Swagelok tube fitting replacement parts, tools, and accessories.


Features

Two-Ferrule, Mechanical Grip Design
The two ferrules separate sealing and tube gripping functions; each ferrule is optimized for its function. The front ferrule creates a seal against the fitting body and on the tubing outside diameter. As the nut is turned, the back ferrule axially advances the front ferrule and radially applies an effective tube grip

Advanced-Geometry, Hinging-Colleting Back Ferrule Design
Swagelok tube fitting advanced-ferrule cutaway view
During assembly of the advanced-geometry design (above), the front ferrule is driven into the fitting body and the tubing to create primary seals, while the back ferrule hinges inward to create a strong grip on the tubing. The back ferrule geometry allows for an improved engineering hinging-colleting action that translates axial motion into radial swaging action on the tube, yet operates with a low assembly torque requirement.
This design is standard on all 1/4 to 1/2 in. and 6 to 12 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections.

In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design and provides:
  • excellent gas-tight sealing and tube-gripping action
  • easily achieved proper installation
  • consistent remakes
  • excellent vibration fatigue resistance and tube support
  • full compatibility with original Swagelok stainless steel tube fittings of identical sizes.



Cleaning and Packaging

Fitting components are cleaned to remove machine oil, grease, and loose particles. For more information, see Swagelok Standard Cleaning and Packaging (SC-10). Fittings are available individually bagged.
On request, fittings can be cleaned and packaged in accordance with Swagelok Special Cleaning and Packaging (SC-11) with front ferrules silver plated and Krytox® 240 AC applied to the internal surface of the nut.

Options and Accessories
Replacement parts, including nuts, ferrules, nut-ferrule sets, and ferrule sets are available.
Gap inspection gauges, depth marking tools, bulkhead retainers, inserts for soft plastic tubing, preswaging tools, and hydraulic swaging units are available.



Find a Sales & Service Center